NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings4F-7390: 53.34mm Inner Diameter Seal O Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
4F-7390: 53.34mm Inner Diameter Seal O Ring
4F-7390: 53.34mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Product Images
4F-7390: 53.34mm Inner Diameter Seal O Ring
4F-7390: 53.34mm Inner Diameter Seal O Ring
4F-7390: 53.34mm Inner Diameter Seal O Ring
4F-7390: 53.34mm Inner Diameter Seal O Ring
4F-7390: 53.34mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 53.34
Inside Diameter (in): 2.1
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 75A
Dash Size: 330
Units of MeasureUSMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 53.34
View More
Compatible Models
Compatible Models
Generator
SR500WEGSR4SR4B
Truck Engine
167416763408B1693340834063406E3406C3406BC15
Integrated Toolcarrier
IT18BIT28IT18IT28B
Wheel Tractor-Scraper
657
Track Skidder
D4HTSK II
Wheel Skidder
508
Excavator
215BEL180385C FS215375-AE180245245D245B
Shovel
6040
Wheel Tractor
633E II651E621637631D631E631C631G623B623E623F621B633C657E621E621F633D657G639D627B627E627F637G637D637E
Hydraulic Control
4644193173B173183B
Track Loader
963931C II973983B943953973C963B977L935C II
Soil Compactor
825C
Wheel Dozer
834B814B824C
Landfill Compactor
836826C826G
Ag Transmission
TA19-M2WDTA19-M4WD
Wheel Loader
988F IIG926916980G II988B988FG916926980F II980C992C980F980H980G926E
Soil Stabilizer
SS-250
Articulated Truck
D400DD40D740735
Wheeled Excavator
MH3026
Engine - Industrial
3406B
Industrial Engine
3406ED3433408B3408C34563204341234063412E3412C
Wheel Scraper
621E657G621F621B657E657B623F623E657
Quarry Truck
775D775B773E771D771C
Gas Engine
G3412G3408CG3408G3406
Tractor
768C772B
Bulldozer
10SU824S8S8U9C9U9S834U834S4S4PD5C PATLGP10U8A8259SU5A PAT8SUD5C PAT4A
Pumper
SCT673SPS342SPT342
Underground Art Truck
AD30
Power Module
XQG400PM3412
Load Haul Dump
R2900R3000HR2900G
Material Handler
MH3022MH3024
Off Highway Truck
773
Oem Solutions
3412C
Winch
54H57H59N59L58L5355545958
Motor Grader
120H120K135H160H ES12H NA163H120H ES160140K140H16G140H NA14M140K 2140143H14H14G12H12G12K120160K160H160H NA135H NA12H ES14H NA163H NA120H NA140H ES120K 2
Hydraulic Shovel
6040
Track-Type Tractor
D3C IID6XED10D3BD3CD4HD5CD7GD6D8KD8LD8ND9RD8R IID9LD9ND9HD6 XED4C IID10N
Asphalt Paver
AP-200B
Marine Engine
3408B3406BD343D334D336D337FD326F3412C341234083406
Pipelayer
578589
Stabilizer Mixer
SM-350
Vibratory Compactor
CS-323CCS-323CB-334DCP-323CB-335DCP-323C
Ripper Scarifier
16G
Generator Set
3412C34123406C
Reclaimer Mixer
RM-350BRM-350
Ejector Truck
740
Cold Planer
PR-1000PR-450CPR-1000CPR-450PM-201PM-565PR-750BPM-565B
Road Reclaimer
RR-250
Engine - Machine
320432083408
Challenger
70C657565C65B65E65D75D75C75E85C85E85D95E
Gen Set Engine
3406C3406E3406B3408B3408C345634123412C34063408
Ripper
8D953109433498
Truck
69D773E773D773B775E775D769D769C
View More
Generator
SR500WEGSR4SR4B
Warranty Information
Return Policy
Parts diagram for 4F-7390
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
4F-73904F-7390
3J-19073J-1907
1R-07491R-0749
View All Parts
Frequently bought together
4F-7390
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1R-0749
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1R-1808
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1R-0716
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1R-0762
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4F-7390
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4F-7390

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4F-7390

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 53.34
Inside Diameter (in): 2.1
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 75A
Dash Size: 330
View More
Compatible Models for part number 4F-7390

GENERATOR

SR500 WEG SR4 SR4B

TRUCK ENGINE

1674 1676 3408B 1693 3408 3406 3406E 3406C 3406B C15

INTEGRATED TOOLCARRIER

IT18B IT28 IT18 IT28B

WHEEL TRACTOR-SCRAPER

657

TRACK SKIDDER

D4HTSK II

WHEEL SKIDDER

508

EXCAVATOR

215B EL180 385C FS 215 375-A E180 245 245D 245B

SHOVEL

6040

WHEEL TRACTOR

633E II 651E 621 637 631D 631E 631C 631G 623B 623E 623F 621B 633C 657E 621E 621F 633D 657G 639D 627B 627E 627F 637G 637D 637E

HYDRAULIC CONTROL

46 44 193 173B 173 183B

TRACK LOADER

963 931C II 973 983B 943 953 973C 963B 977L 935C II

SOIL COMPACTOR

825C

WHEEL DOZER

834B 814B 824C

LANDFILL COMPACTOR

836 826C 826G

AG TRANSMISSION

TA19-M2WD TA19-M4WD

WHEEL LOADER

988F II G926 916 980G II 988B 988F G916 926 980F II 980C 992C 980F 980H 980G 926E

SOIL STABILIZER

SS-250

ARTICULATED TRUCK

D400D D40D 740 735

WHEELED EXCAVATOR

MH3026

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3406E D343 3408B 3408C 3456 3204 3412 3406 3412E 3412C

WHEEL SCRAPER

621E 657G 621F 621B 657E 657B 623F 623E 657

QUARRY TRUCK

775D 775B 773E 771D 771C

GAS ENGINE

G3412 G3408C G3408 G3406

TRACTOR

768C 772B

BULLDOZER

10SU 824S 8S 8U 9C 9U 9S 834U 834S 4S 4P D5C PATLGP 10U 8A 825 9SU 5A PAT 8SU D5C PAT 4A

PUMPER

SCT673 SPS342 SPT342

UNDERGROUND ART TRUCK

AD30

POWER MODULE

XQG400 PM3412

LOAD HAUL DUMP

R2900 R3000H R2900G

MATERIAL HANDLER

MH3022 MH3024

OFF HIGHWAY TRUCK

773

OEM SOLUTIONS

3412C

WINCH

54H 57H 59N 59L 58L 53 55 54 59 58

MOTOR GRADER

120H 120K 135H 160H ES 12H NA 163H 120H ES 160 140K 140H 16G 140H NA 14M 140K 2 140 143H 14H 14G 12H 12G 12K 120 160K 160H 160H NA 135H NA 12H ES 14H NA 163H NA 120H NA 140H ES 120K 2

HYDRAULIC SHOVEL

6040

TRACK-TYPE TRACTOR

D3C II D6XE D10 D3B D3C D4H D5C D7G D6 D8K D8L D8N D9R D8R II D9L D9N D9H D6 XE D4C II D10N

ASPHALT PAVER

AP-200B

MARINE ENGINE

3408B 3406B D343 D334 D336 D337F D326F 3412C 3412 3408 3406

PIPELAYER

578 589

STABILIZER MIXER

SM-350

VIBRATORY COMPACTOR

CS-323C CS-323 CB-334D CP-323 CB-335D CP-323C

RIPPER SCARIFIER

16G

GENERATOR SET

3412C 3412 3406C

RECLAIMER MIXER

RM-350B RM-350

EJECTOR TRUCK

740

COLD PLANER

PR-1000 PR-450C PR-1000C PR-450 PM-201 PM-565 PR-750B PM-565B

ROAD RECLAIMER

RR-250

ENGINE - MACHINE

3204 3208 3408

CHALLENGER

70C 65 75 65C 65B 65E 65D 75D 75C 75E 85C 85E 85D 95E

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C 3456 3412 3412C 3406 3408

RIPPER

8D 953 10 943 3 4 9 8

TRUCK

69D 773E 773D 773B 775E 775D 769D 769C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert