NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins4J-5113: Linkage Pin
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins
4J-5113: Linkage Pin
4J-5113: Linkage Pin

Linkage Pin

Brand: Cat

Product Images
4J-5113: Linkage Pin
4J-5113: Linkage Pin
4J-5113: Linkage Pin
4J-5113: Linkage Pin
4J-5113: Linkage Pin

Linkage Pin

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Pin Type: Straight Pin
Plating: Unplated
Pin Diameter (mm): 76
Pin Diameter (in): 2.99
Length (mm): 243
Length (in): 9.57
Removal Aid / Feature: No Puller Hole
Diameter (in): 2.988
Diameter (mm): 75.9
Overall Length (in): 9.559
Overall Length (mm): 242.8
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Pin Type: Straight Pin
Plating: Unplated
View More
Compatible Models
Compatible Models
Wheel Tractor
623H
Wheel Tractor-Scraper
623K LRC623K623
Wheel Scraper
623G623F641B641
View More
Wheel Tractor
623H
Warranty Information
Return Policy
Parts diagram for 4J-5113
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4J-5113
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4J-5113

Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4J-5113

Units of Measure

USMetric
Material: Steel,Carbon Steel
Pin Type: Straight Pin
Plating: Unplated
Pin Diameter (mm): 76
Pin Diameter (in): 2.99
Length (mm): 243
Length (in): 9.57
Removal Aid / Feature: No Puller Hole
Diameter (in): 2.988
Diameter (mm): 75.9
Overall Length (in): 9.559
Overall Length (mm): 242.8
View More
Compatible Models for part number 4J-5113

WHEEL TRACTOR

623H

WHEEL TRACTOR-SCRAPER

623K LRC 623K 623

WHEEL SCRAPER

623G 623F 641B 641

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert