Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings4J-5351: 2.62 x 17.12mm 90A NBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
4J-5351: 2.62 x 17.12mm 90A NBR O-Ring
4J-5351: 2.62 x 17.12mm 90A NBR O-Ring

O-ring

Brand: Cat

Product Images
4J-5351: 2.62 x 17.12mm 90A NBR O-Ring
4J-5351: 2.62 x 17.12mm 90A NBR O-Ring
4J-5351: 2.62 x 17.12mm 90A NBR O-Ring
4J-5351: 2.62 x 17.12mm 90A NBR O-Ring
4J-5351: 2.62 x 17.12mm 90A NBR O-Ring

O-ring

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 2.62
Material: NBR - Nitrile,NBR (90),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 17.12
Inside Diameter (in): 0.674
Polymer: NBR (Nitrile butadiene)
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 115
Units of MeasureUSMetric
Cross Section Diameter (mm): 2.62
Material: NBR - Nitrile,NBR (90),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.103
View More
Compatible Models
Compatible Models
Truck Engine
C15
Undercarriage
OEMS
Integrated Toolcarrier
IT62HIT28IT38HIT28B
Wheel Tractor-Scraper
637631631K637K
Material Handler
MH3250M325D MHMH3260MH3022MH3024MH3032MH3040MH3050M325D L MH
Winch
57H56H575655595859N59L58L
Motor Grader
120G161418120M120M 2140M140G130G12M 312M 2140M 3140M 2160M 2160M 318M312M 3 AWD16M16016G14L15014M160M 3 AWD14016GC14G12G12M14M3160G160M140M 3 AWD16M314M-3
Track-Type Tractor
D6R IIID6H IID8 GCD6R IID7R SERIESD5BD6DD6RD6TD6HD7ED8D10ND10RD7R XRD6H XLD6H XRD6T LGPD7R LGPD6T LGPPATD6R XLD6T XWD6T XLD8GCD7RD7GD7HD8TD8RD8LD10T2D8ND6R STDD9TD9RD8R IID9LD9ND6T XL PATD6T XW PATD7R IID6R LGPD7E LGP
Asphalt Paver
AP-1050BAP-1050BG-245C
Mini Hyd Excavator
305.5E2307B305.5 GC305.5 CR308.5304308307.5309306307-A306.5305 CR
Hammer
H110SH130SH120EH115E SH160E SH120SH110EH140EH65DSH140SH130EH160EH180E SH160SH120E SH180EH180SH110E SH130E SH115EH115SH140E S
Pipelayer
572G594H
Harvester Head
SAT323SAT322SAT322TSAT318SAT223SAT223TSAT323TSAT323TSCSAT322TSC
Mining Excavator
513052305130B
Log Loadr Forst Mach
558
Front Shovel
235C385C50805090B
Water Fording Tractor
D7R II
Excavator
330 L345B II320-A L215B325B LM315F320-A S320-A N336E324E336F375-A L325-AM317F322B LN335F323F336F XE374F LE300B322N322-A LNM318F322B385C FS324E LN330B LN345B345C321B336 MHPU548307385C L330-A L330 LN558365C L MH326F L374D L323F OEM336F L XE323E LN350-A L326F322-A538325B350 L336E L313B336E H320E RR325F340F322B L345B L330-A L336F LN XE320E LRR323F LNM325D MH324E L336F L374F345C L325-A L322 L385B385C320N336F LNXE320B320E235B235C235D365C L323E L336F LN329E LN320B FM LL323E SA320E LN320B S320B N330F320B L245D330B245B323F L320 L336D2 L XE365B LM325D L MH365C320B U365B336E LN336E LH325-A FM L336D2 LXE323F SA390D325 LN336E LNH350-AMH3040390D L340F L UHD330B L320E L325B LN325 L320F L568 FM320B LU320B LL307-A330F LN322-A L322-A N352 UHD340349225325-A LN336 GC340F L LRE352325F LCR568 FM LL329E L322 LN320-A215336330F L329E330-A329F L336D2 XE335F LCR385C L MH375-A330-A LN245365B IIEL300BM312374M315M318326F LN345 GCM320
Vibratory Compactor
CS-56CS-54CP-533DCP-533CCP-533ECS-663ECS-54BCS-531DCS-531CCP-663ECS-64BCS-533CCS-533DCS-533ECS-76CS-74CP-563ECP-563DCP-563CCS-64CP-64CP-54CB-534CP-56CB-524CB-523CB-522CB-521CB-523BCB-525CB-525BCP-76CP-74CS54BCB-224CCB-214CCP-54BCP-573ECP54BCS-583ECS-583CCS-583DCS-573CCS-573DCS-573ECS-683ECS-563CCS-563DCS-563E
Mobile Hyd Power Unit
385C365C L323F OEM330FMHPU385C L336FMHPU329E336F336EC7.1336E HVG330F
Ripper Scarifier
140G130G12G16G
Wheel Tractor
650B633E II651B651E660B631K631D631E631C631G641B666B621K OEM627621637641651657666633C657E657B633D657G621H637G637D637E637K
Work Tool
D6XETRS20TRS17TRS12
Hex Based Spl Solution
320E330F OEM
Hydraulic Control
163153
Track Loader
963973983943953973C973D973K963D963B963C953B977H977K955H955K955L
Soil Compactor
CS64B825BCP11CS11CS54B
Backhoe Loader
446D446B446
Wheel Dozer
834824B834K824
Landfill Compactor
836836K826B
Wheel Loader
972H988 XE966 XE962H950H988K966C966H930G930H938H972 XE966XE980988992988K XE950966K XE972M XE966M XE980B992B972XE
Ripper
953B97796395394376598
Wheeled Excavator
M322D MHM314M315M322M320M318M319M316M317M320FM330DW330BM317D2M325C MHM313-07M315D2MH3026W345C MHMH3024M318DM318CM318FM315GCMH3040M314-07M324D2 MHM318D MHM323FM322D2M322FM322DM322CW345B IIM318C MHM315CM315DM316CM316FM316DM320D2M313CM313DM325BM322D2 MHM314F
Pneumatic Compactor
PS-200BPS-300BPS-300CCW-14PS-360BPS-360CPF-290BPF-300CPF-300BPS-150CPS-150B
Wheel Scraper
637K
Logger
227
Bulldozer
977A68SU9557SU6SU7S LGP8S8U9C9U9S5A5S6A6S7A7S7U8A
Track-Type Loader
973977K
View More
Truck Engine
C15
Warranty Information
Return Policy
Parts diagram for 4J-5351
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert