Offering unparalleled manufacturing precision, Cat® hot cupped end bits protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat hot cupped end bits have a good balance of both abrasion and impact resistance to allow them to perform across a variety of applications boosting your dozer’s versatility. The end bits are designed with a forward protruding profile for better load retention and gradually become sharper over the life time of the bits.
Manufactured from DH-2 steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Moderate impact and abrasion resistance • Self Sharpening
Applications: • Production dozing in sand, loose soils, and aggregates
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® hot cupped end bits protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat hot cupped end bits have a good balance of both abrasion and impact resistance to allow them to perform across a variety of applications boosting your dozer’s versatility. The end bits are designed with a forward protruding profile for better load retention and gradually become sharper over the life time of the bits.
Manufactured from DH-2 steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Moderate impact and abrasion resistance • Self Sharpening
Applications: • Production dozing in sand, loose soils, and aggregates
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Upper Hole Spacing (in): 4
Position: RH
Lower Hole Pattern: 4
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.122
Lower Hole Spacing (in): 3
Overall Length (in): 18.937
Hole Size: 7/8-in Plow Bolt (25 mm square)
Upper Hole Spacing (mm): 101.6
Lower Hole Spacing (mm): 76.2
Thickness (mm): 28.5
Width (mm): 293.6
End Bit Type: GP
Overall Length (mm): 481
Upper Hole Pattern: 3
Width (in): 11.559
Units of MeasureUSMetric
Upper Hole Spacing (in): 4
Position: RH
Lower Hole Pattern: 4
View More
Compatible Models
Compatible Models
Track-Type Tractor
D7RD7GD7R IID7E LGPD7E
Wheel Dozer
834B
Bulldozer
834U834S824S7S7U8U824C8C7A8A
View More
Track-Type Tractor
D7RD7GD7R IID7E LGPD7E
Warranty Information
Return Policy
Parts diagram for 4J-8843
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4J-8843
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4J-8843
Offering unparalleled manufacturing precision, Cat® hot cupped end bits protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat hot cupped end bits have a good balance of both abrasion and impact resistance to allow them to perform across a variety of applications boosting your dozer’s versatility. The end bits are designed with a forward protruding profile for better load retention and gradually become sharper over the life time of the bits.
Manufactured from DH-2 steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Moderate impact and abrasion resistance • Self Sharpening
Applications: • Production dozing in sand, loose soils, and aggregates
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4J-8843
Units of Measure
USMetric
Upper Hole Spacing (in): 4
Position: RH
Lower Hole Pattern: 4
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.122
Lower Hole Spacing (in): 3
Overall Length (in): 18.937
Hole Size: 7/8-in Plow Bolt (25 mm square)
Upper Hole Spacing (mm): 101.6
Lower Hole Spacing (mm): 76.2
Thickness (mm): 28.5
Width (mm): 293.6
End Bit Type: GP
Overall Length (mm): 481
Upper Hole Pattern: 3
Width (in): 11.559
View More
Compatible Models for part number 4J-8843
TRACK-TYPE TRACTOR
D7R D7G D7R II D7E LGP D7E
WHEEL DOZER
834B
BULLDOZER
834U 834S 824S 7S 7U 8U 824C 8C 7A 8A
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.