NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits4L-6706: Water Pump Gasket
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits
4L-6706: Water Pump Gasket
4L-6706: Water Pump Gasket

Cat® 0.25mm Thick Water Pump Gasket

Brand: Cat

Product Images
4L-6706: Water Pump Gasket
4L-6706: Water Pump Gasket
4L-6706: Water Pump Gasket
4L-6706: Water Pump Gasket
4L-6706: Water Pump Gasket

Cat® 0.25mm Thick Water Pump Gasket

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Water Pump Gasket is a gasket that covers the gap between two or more mating surfaces and is often used to prevent leakage from or into the connected components when under compression. Gaskets are normally made from a flat material, a sheet such as paper, rubber, silicone, metal, cork, felt, neoprene, nitrile rubber, fiberglass, polytetrafluoroethylene (otherwise known as PTFE or Teflon), or a plastic polymer (such as polychlorotrifluoroethylene).

Attributes:
• Provided with 6 mounting holes of size 10.3mm
• Manufactured to precise specifications and are built for durability, reliability, and productivity.
• Mounting holes are provided in a pattern with a hole circle diameter of 228.6mm

Applications:
A Water Pump Gasket is used between the Water Pump Housing and Cover to provide a tight and secured seal, also used on applications where anti-vibration, packaging, noise, and sound reduction are required.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

A Water Pump Gasket is a gasket that covers the gap between two or more mating surfaces and is often used to prevent leakage from or into the connected components when under compression. Gaskets are normally made from a flat material, a sheet such as paper, rubber, silicone, metal, cork, felt, neoprene, nitrile rubber, fiberglass, polytetrafluoroethylene (otherwise known as PTFE or Teflon), or a plastic polymer (such as polychlorotrifluoroethylene).

Attributes:
• Provided with 6 mounting holes of size 10.3mm
• Manufactured to precise specifications and are built for durability, reliability, and productivity.
• Mounting holes are provided in a pattern with a hole circle diameter of 228.6mm

Applications:
A Water Pump Gasket is used between the Water Pump Housing and Cover to provide a tight and secured seal, also used on applications where anti-vibration, packaging, noise, and sound reduction are required.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Round Standard
Inner Diameter (in): 8.26
Inner Diameter (mm): 209.8
Style: Flat
Material: Medium compressibility, sheet gasket material,Gasket Material,Rubber & Cork, Rubber & Fiber Gasket,Mixed: Metal-Nonmetal Gasket Gasket
Inside Diameter (mm): 209.8
Outer Diameter (in): 9.76
Outside Diameter (mm): 247.9
Outer Diameter (mm): 247.9
Thickness (in): 0.01
Hole Size (mm): 10.3 (6X)
Thickness (mm): 0.25
Inside Diameter (in): 8.26
Outside Diameter (in): 9.76
Hole Size (in): 0.41 (6X)
Units of MeasureUSMetric
Type: Round Standard
Inner Diameter (in): 8.26
Inner Diameter (mm): 209.8
View More

রক্ষণাবেক্ষণের সময়?

আমরা এটা সহজ করি

250, 500, ও 1,000-ঘন্টা ব্যবধান সহ সরঞ্জামের প্রকার দ্বারা উপলভ্য সম্পূর্ণ রক্ষণাবেক্ষণ কিট।

Compatible Models
Compatible Models
Gen Set Engine
D399D379BD398B
Marine Engine
D379AD379BD398AD398BD399
Industrial Engine
D398D399D379D379BD398B
Gas Engine
G398G399G379G379A
View More
Gen Set Engine
D399D379BD398B
Warranty Information
Return Policy
Parts diagram for 4L-6706
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
4L-67064L-6706
4L-34374L-3437
1H-82781H-8278
View All Parts
Frequently bought together
4L-6706
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4L-3437
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1H-8278
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4L-9965
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2N-2560
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4L-5832
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4L-6706
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4L-6706

A Water Pump Gasket is a gasket that covers the gap between two or more mating surfaces and is often used to prevent leakage from or into the connected components when under compression. Gaskets are normally made from a flat material, a sheet such as paper, rubber, silicone, metal, cork, felt, neoprene, nitrile rubber, fiberglass, polytetrafluoroethylene (otherwise known as PTFE or Teflon), or a plastic polymer (such as polychlorotrifluoroethylene).

Attributes:
• Provided with 6 mounting holes of size 10.3mm
• Manufactured to precise specifications and are built for durability, reliability, and productivity.
• Mounting holes are provided in a pattern with a hole circle diameter of 228.6mm

Applications:
A Water Pump Gasket is used between the Water Pump Housing and Cover to provide a tight and secured seal, also used on applications where anti-vibration, packaging, noise, and sound reduction are required.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4L-6706

Units of Measure

USMetric
Type: Round Standard
Inner Diameter (in): 8.26
Inner Diameter (mm): 209.8
Style: Flat
Material: Medium compressibility, sheet gasket material,Gasket Material,Rubber & Cork, Rubber & Fiber Gasket,Mixed: Metal-Nonmetal Gasket Gasket
Inside Diameter (mm): 209.8
Outer Diameter (in): 9.76
Outside Diameter (mm): 247.9
Outer Diameter (mm): 247.9
Thickness (in): 0.01
Hole Size (mm): 10.3 (6X)
Thickness (mm): 0.25
Inside Diameter (in): 8.26
Outside Diameter (in): 9.76
Hole Size (in): 0.41 (6X)
View More

রক্ষণাবেক্ষণের সময়?

আমরা এটা সহজ করি

250, 500, ও 1,000-ঘন্টা ব্যবধান সহ সরঞ্জামের প্রকার দ্বারা উপলভ্য সম্পূর্ণ রক্ষণাবেক্ষণ কিট।

Compatible Models for part number 4L-6706

GEN SET ENGINE

D399 D379B D398B

MARINE ENGINE

D379A D379B D398A D398B D399

INDUSTRIAL ENGINE

D398 D399 D379 D379B D398B

GAS ENGINE

G398 G399 G379 G379A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert