Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat radial ball bearings are designed to accommodate loads that are primarily perpendicular to the shaft.
Attributes: • Single row angular contact ball bearing • Split inner ring, gothic arch grind in outer ring • Inside Diameter: 90.000 mm (3.543 in) • Outside Diameter: 160.000 mm (6.299 in) • Height: 30.000 mm (1.181 in)
Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat radial ball bearings are designed to accommodate loads that are primarily perpendicular to the shaft.
Attributes: • Single row angular contact ball bearing • Split inner ring, gothic arch grind in outer ring • Inside Diameter: 90.000 mm (3.543 in) • Outside Diameter: 160.000 mm (6.299 in) • Height: 30.000 mm (1.181 in)
Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (mm): 90.000
Outside Diameter (mm): 160.000
Height (mm): 30.000
Inside Diameter (in): 3.543
Outside Diameter (in): 6.299
Height (in): 1.181
Material: Alloy Steel
Units of MeasureUSMetric
Inside Diameter (mm): 90.000
Outside Diameter (mm): 160.000
Height (mm): 30.000
View More
Compatible Models
Compatible Models
Pumper
SPF743SPF343C
Petroleum Engine
3512C3512B
Petroleum Transmission
TH48-E80CX48-P2300
Off Highway Truck
785775773
Wheel Dozer
854854G854K
Rotary Cutter
RC20
Wheel Loader
993K992G992K993992
Track-Type Tractor
D11RD11TD8HD11ND10D11
Engine - Machine
C4.4
Ripper
1110
Truck
785775G785G773G775G OEM773G OEM777C785D
Tractor
776C
Bulldozer
11U10C10S10U11SU
Petroleum Package
CX48-P2300TH48-E80TH48-E70
View More
Pumper
SPF743SPF343C
Warranty Information
Return Policy
Parts diagram for 4M-5227
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4M-5227
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4M-5227
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat radial ball bearings are designed to accommodate loads that are primarily perpendicular to the shaft.
Attributes: • Single row angular contact ball bearing • Split inner ring, gothic arch grind in outer ring • Inside Diameter: 90.000 mm (3.543 in) • Outside Diameter: 160.000 mm (6.299 in) • Height: 30.000 mm (1.181 in)
Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4M-5227
Units of Measure
USMetric
Inside Diameter (mm): 90.000
Outside Diameter (mm): 160.000
Height (mm): 30.000
Inside Diameter (in): 3.543
Outside Diameter (in): 6.299
Height (in): 1.181
Material: Alloy Steel
View More
Compatible Models for part number 4M-5227
PUMPER
SPF743 SPF343C
PETROLEUM ENGINE
3512C 3512B
PETROLEUM TRANSMISSION
TH48-E80 CX48-P2300
OFF HIGHWAY TRUCK
785 775 773
WHEEL DOZER
854 854G 854K
ROTARY CUTTER
RC20
WHEEL LOADER
993K 992G 992K 993 992
TRACK-TYPE TRACTOR
D11R D11T D8H D11N D10 D11
ENGINE - MACHINE
C4.4
RIPPER
11 10
TRUCK
785 775G 785G 773G 775G OEM 773G OEM 777C 785D
TRACTOR
776C
BULLDOZER
11U 10C 10S 10U 11SU
PETROLEUM PACKAGE
CX48-P2300 TH48-E80 TH48-E70
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.