NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineAir & Hydraulic Starting SystemsValves4N-3410: Air Starter Control Valve
Home
EngineAir & Hydraulic Starting SystemsValves
4N-3410: Air Starter Control Valve
4N-3410: Air Starter Control Valve

Cat® Air Starter Control Valve

Brand: Cat

Product Images
4N-3410: Air Starter Control Valve
4N-3410: Air Starter Control Valve
4N-3410: Air Starter Control Valve
4N-3410: Air Starter Control Valve
4N-3410: Air Starter Control Valve

Cat® Air Starter Control Valve

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
An Air Starter Control Valve is used to control the flow of compressed air to an air starter motor. It is typically located near the air starter motor and is connected to a source of compressed air. When the valve is opened, compressed air is allowed to flow to the air starter motor, causing it to rotate and start the engine and when the engine has started, the valve is closed to stop the flow of air.

Attributes:
• Withstand high pressures and temperatures.
• Provide efficient operation by delivering the right amount of air to the air starter motor.

Applications:
An Air Starter Control Valve is used to provide a precise and controlled flow of compressed air to the air starter motor, widely used in Cat Engine (Piston), Generator Set, Track Loader, Power Systems, Engine-General Platform (C18), OEM Applications, Articulated Truck, Locomotive, and Powertrain (Powermodules, Trans, Tc).

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
An Air Starter Control Valve is used to control the flow of compressed air to an air starter motor. It is typically located near the air starter motor and is connected to a source of compressed air. When the valve is opened, compressed air is allowed to flow to the air starter motor, causing it to rotate and start the engine and when the engine has started, the valve is closed to stop the flow of air.

Attributes:
• Withstand high pressures and temperatures.
• Provide efficient operation by delivering the right amount of air to the air starter motor.

Applications:
An Air Starter Control Valve is used to provide a precise and controlled flow of compressed air to the air starter motor, widely used in Cat Engine (Piston), Generator Set, Track Loader, Power Systems, Engine-General Platform (C18), OEM Applications, Articulated Truck, Locomotive, and Powertrain (Powermodules, Trans, Tc).

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 4.00
Material: Aluminum,Alloy Aluminum
Length (mm): 101.6
Outer Diameter (in): 1.5
Outer Diameter (mm): 38.1
Thread Size (in): 1/8 NPTF (2X)
Overall Length (in): 4
Overall Length (mm): 101.6
Weight (kg): 0.14
Weight (lb): 0.3
Units of MeasureUSMetric
Length (in): 4.00
Material: Aluminum,Alloy Aluminum
Length (mm): 101.6
View More

Tempo de manutenção?

Facilitamos as coisas

Kits de manutenção completos disponíveis por tipo de equipamento, incluindo intervalos de 250, 500 e 1.000 horas.

Compatible Models
Compatible Models
Generator
SR4
Generator Set
C183306BC93408C3412C34563406CG3306
Hydraulic Control
48
Engine
C15C18
Petroleum Transmission
CX31-P600-C18I
Petroleum Engine
C15C18C9
Locomotive Engine
C18
Oem Solutions
3412C
Power Pack
C18
Engine - Machine
C273408
Gen Set Engine
3406C330633043406BD379B34123408B3408C3412CD398B35083304BD39934063408351235163306B
Marine Engine
D353E35163512D353CD353D35083196C-12C18C12D379AD379BC15D399D342CD330C3306B3176C3176BD333CC323408B3408C3412C33043412E33063412D3304B34123406B3406C3406EC9D3493408D346D3483406D398AD398BD342D343
Engine - Industrial
3406B
Industrial Engine
33043306C32C9.3B3176C3176B3412C18D333C3406E3406CD342D343D348D349D346D398B3406351231963412E3412C35163408E3408B3408CC-12C-15C-10C-16C7C93306B3508D3983456D399D353CD353ED353DC-9C11C13C15D342CD330CD379D379B
Gas Engine
G333CG398G399G3306BG379AG342CG3304BG3304G3306G343G353DG379
Petroleum Package
TH48-E80CX31CX31-C11ITH48-E70CX31-C9ITH35-C13IC18CX31-P600CX31-C13I
View More
Generator
SR4
Warranty Information
Return Policy
Parts diagram for 4N-3410
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4N-3410
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4N-3410

Description:
An Air Starter Control Valve is used to control the flow of compressed air to an air starter motor. It is typically located near the air starter motor and is connected to a source of compressed air. When the valve is opened, compressed air is allowed to flow to the air starter motor, causing it to rotate and start the engine and when the engine has started, the valve is closed to stop the flow of air.

Attributes:
• Withstand high pressures and temperatures.
• Provide efficient operation by delivering the right amount of air to the air starter motor.

Applications:
An Air Starter Control Valve is used to provide a precise and controlled flow of compressed air to the air starter motor, widely used in Cat Engine (Piston), Generator Set, Track Loader, Power Systems, Engine-General Platform (C18), OEM Applications, Articulated Truck, Locomotive, and Powertrain (Powermodules, Trans, Tc).

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4N-3410

Units of Measure

USMetric
Length (in): 4.00
Material: Aluminum,Alloy Aluminum
Length (mm): 101.6
Outer Diameter (in): 1.5
Outer Diameter (mm): 38.1
Thread Size (in): 1/8 NPTF (2X)
Overall Length (in): 4
Overall Length (mm): 101.6
Weight (kg): 0.14
Weight (lb): 0.3
View More

Tempo de manutenção?

Facilitamos as coisas

Kits de manutenção completos disponíveis por tipo de equipamento, incluindo intervalos de 250, 500 e 1.000 horas.

Compatible Models for part number 4N-3410

GENERATOR

SR4

GENERATOR SET

C18 3306B C9 3408C 3412C 3456 3406C G3306

HYDRAULIC CONTROL

48

ENGINE

C15 C18

PETROLEUM TRANSMISSION

CX31-P600-C18I

PETROLEUM ENGINE

C15 C18 C9

LOCOMOTIVE ENGINE

C18

OEM SOLUTIONS

3412C

POWER PACK

C18

ENGINE - MACHINE

C27 3408

GEN SET ENGINE

3406C 3306 3304 3406B D379B 3412 3408B 3408C 3412C D398B 3508 3304B D399 3406 3408 3512 3516 3306B

MARINE ENGINE

D353E 3516 3512 D353C D353D 3508 3196 C-12 C18 C12 D379A D379B C15 D399 D342C D330C 3306B 3176C 3176B D333C C32 3408B 3408C 3412C 3304 3412E 3306 3412D 3304B 3412 3406B 3406C 3406E C9 D349 3408 D346 D348 3406 D398A D398B D342 D343

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3304 3306 C32 C9.3B 3176C 3176B 3412 C18 D333C 3406E 3406C D342 D343 D348 D349 D346 D398B 3406 3512 3196 3412E 3412C 3516 3408E 3408B 3408C C-12 C-15 C-10 C-16 C7 C9 3306B 3508 D398 3456 D399 D353C D353E D353D C-9 C11 C13 C15 D342C D330C D379 D379B

GAS ENGINE

G333C G398 G399 G3306B G379A G342C G3304B G3304 G3306 G343 G353D G379

PETROLEUM PACKAGE

TH48-E80 CX31 CX31-C11I TH48-E70 CX31-C9I TH35-C13I C18 CX31-P600 CX31-C13I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert