NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges4T-2911: Bucket Cutting Edge
Home
Ground Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges
4T-2911: Bucket Cutting Edge
4T-2911: Bucket Cutting Edge

Cat® 19 mm Bolt-On Bucket Cutting Edge

Brand: Cat

Product Images
4T-2911: Bucket Cutting Edge
4T-2911: Bucket Cutting Edge
4T-2911: Bucket Cutting Edge
4T-2911: Bucket Cutting Edge
4T-2911: Bucket Cutting Edge

Cat® 19 mm Bolt-On Bucket Cutting Edge

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Offering unparalleled manufacturing precision, Cat® bolt-on cutting edges protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat bolt-on cutting edges have moderate impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your cutting edges, increase bucket capacity, and reduce downtime by maintaining a long wear.

Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Low to moderate impact
• Maintains smooth floor

Applications:
• Stockpiling, re-handling, excavating, and bank loading

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Offering unparalleled manufacturing precision, Cat® bolt-on cutting edges protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat bolt-on cutting edges have moderate impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your cutting edges, increase bucket capacity, and reduce downtime by maintaining a long wear.

Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Low to moderate impact
• Maintains smooth floor

Applications:
• Stockpiling, re-handling, excavating, and bank loading

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: Center
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 0.748
Hole Size: 3/4-in Plow Bolt (21 mm square)
Thickness (mm): 19
Width (mm): 254
End 1 Hole Spacing (mm): 261
End 2 Hole Spacing (in): 10.276
Attachment Method: Bolt-On
End Shape 2: Straight
End Shape 1: Straight
Width (in): 10
End 2 Hole Offset (in): 7.087
End 2 Hole Spacing (mm): 261
Hole Quantity: 4
Edge Length (in): 45
Edge Shape: Continuous
End 1 Hole Offset (in): 7.087
End 1 Hole Spacing (in): 10.276
Edge Length (mm): 1143
End 1 Hole Offset (mm): 180
Hole Spacing (in): 10.276
Hole Spacing (mm): 261
End 2 Hole Offset (mm): 180
Units of MeasureUSMetric
Position: Center
Material: Boron Steel
Wear or Durability: Standard
View More
Compatible Models
Compatible Models
Ripper
3
Track Loader
931B935C931C
Winch
53
Backhoe
931D3
Wheel Loader
926930K930
Compact Wheel Loader
914K914M918M910K910M914920
View More
Ripper
3
Warranty Information
Return Policy
Parts diagram for 4T-2911
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4T-2911
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4T-2911

Offering unparalleled manufacturing precision, Cat® bolt-on cutting edges protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat bolt-on cutting edges have moderate impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your cutting edges, increase bucket capacity, and reduce downtime by maintaining a long wear.

Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Low to moderate impact
• Maintains smooth floor

Applications:
• Stockpiling, re-handling, excavating, and bank loading

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4T-2911

Units of Measure

USMetric
Position: Center
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 0.748
Hole Size: 3/4-in Plow Bolt (21 mm square)
Thickness (mm): 19
Width (mm): 254
End 1 Hole Spacing (mm): 261
End 2 Hole Spacing (in): 10.276
Attachment Method: Bolt-On
End Shape 2: Straight
End Shape 1: Straight
Width (in): 10
End 2 Hole Offset (in): 7.087
End 2 Hole Spacing (mm): 261
Hole Quantity: 4
Edge Length (in): 45
Edge Shape: Continuous
End 1 Hole Offset (in): 7.087
End 1 Hole Spacing (in): 10.276
Edge Length (mm): 1143
End 1 Hole Offset (mm): 180
Hole Spacing (in): 10.276
Hole Spacing (mm): 261
End 2 Hole Offset (mm): 180
View More
Compatible Models for part number 4T-2911

RIPPER

3

TRACK LOADER

931B 935C 931C

WINCH

53

BACKHOE

931 D3

WHEEL LOADER

926 930K 930

COMPACT WHEEL LOADER

914K 914M 918M 910K 910M 914 920

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert