This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
Long tips are symmetrical and are the baseline for other tip styles. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Long, symmetric, top and bottom self-sharpening cavities • Good strength, penetration and wear material
Applications: • General excavation and loading • Low to moderate impact and abrasion
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
Long tips are symmetrical and are the baseline for other tip styles. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Long, symmetric, top and bottom self-sharpening cavities • Good strength, penetration and wear material
Applications: • General excavation and loading • Low to moderate impact and abrasion
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Tip Length (mm): 415
Tip Size: J700
Material: Alloy Steel
Wear or Durability: Standard
Overall Length (in): 16.339
Size: J700
Rear Width (mm): 200
Front Width (in): 7.087
Front Width (mm): 180
Shape: General Purpose
Rear Width (in): 7.874
Series: J Series
Rear Height (mm): 200
Overall Length (mm): 415
Rear Height (in): 7.874
Units of MeasureUSMetric
Tip Length (mm): 415
Tip Size: J700
Material: Alloy Steel
View More
Compatible Models
Compatible Models
Mining Excavator
5130
Front Shovel
5090B5080385C
Excavator
390D345C L385C FS385C L385B385C
Wheel Loader
992D992C992G994
View More
Mining Excavator
5130
Warranty Information
Return Policy
Parts diagram for 4T-4702
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4T-4702
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4T-4702
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
Long tips are symmetrical and are the baseline for other tip styles. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Long, symmetric, top and bottom self-sharpening cavities • Good strength, penetration and wear material
Applications: • General excavation and loading • Low to moderate impact and abrasion
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.