NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsScraper Ground Engaging ToolsScraper Cutting Edges4T-6380: Scraper Cutting Edge
Home
Ground Engaging ToolsScraper Ground Engaging ToolsScraper Cutting Edges
4T-6380: Scraper Cutting Edge
4T-6380: Scraper Cutting Edge

Cat® 29 mm Bolt-On Scraper Cutting Edge

Brand: Cat

Product Images
4T-6380: Scraper Cutting Edge
4T-6380: Scraper Cutting Edge
4T-6380: Scraper Cutting Edge
4T-6380: Scraper Cutting Edge
4T-6380: Scraper Cutting Edge

Cat® 29 mm Bolt-On Scraper Cutting Edge

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.

Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes
• Impact and abrasion resistance
• High productivity in any application

Applications
• Production dozing, finish dozing, and overburden removal
• Angle, Semi-U, and U-Blades

Compatible Models:
Wheel Tractor-Scraper
621E 621F 621G 621K 621S 623G 623H 623K 623K LRC 627B 627E 627F 627G 627H 627K 627K LRC

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.

Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes
• Impact and abrasion resistance
• High productivity in any application

Applications
• Production dozing, finish dozing, and overburden removal
• Angle, Semi-U, and U-Blades

Compatible Models:
Wheel Tractor-Scraper
621E 621F 621G 621K 621S 623G 623H 623K 623K LRC 627B 627E 627F 627G 627H 627K 627K LRC

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Length (in): 29.433
Length (mm): 747.6
Thickness (in): 1.122
Width (mm): 330
Overall Width (in): 12.9
Thickness (mm): 28.5
Position: RH/LH
Material: Boron Steel
Wear or Durability: Standard
Hole Quantity: 5
Hole Size: 1-in Plow Bolt (28 mm square)
Hole Pattern Rows: 1
Hole Spacing (in): 6
Hole Spacing (mm): 152.4
Overall Length (mm): 747.6
Width (in): 12.992
Units of MeasureUSMetric
Overall Length (in): 29.433
Length (mm): 747.6
Thickness (in): 1.122
View More
Compatible Models
Compatible Models
Wheel Tractor
621E623G623H621G627G627H627F621S
Wheel Tractor-Scraper
627K LRC627K623K LRC623K621K
Wheel Scraper
621E623G621G621F627G627F627B627E
View More
Wheel Tractor
621E623G623H621G627G627H627F621S
Warranty Information
Return Policy
Parts diagram for 4T-6380
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert