NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsScraper Ground Engaging ToolsScraper Cutting Edges4T-6568: Scraper Cutting Edge
Home
Ground Engaging ToolsScraper Ground Engaging ToolsScraper Cutting Edges
4T-6568: Scraper Cutting Edge
4T-6568: Scraper Cutting Edge

Cat® 22 mm Bolt-On Scraper Cutting Edge

Brand: Cat

Product Images
4T-6568: Scraper Cutting Edge
4T-6568: Scraper Cutting Edge
4T-6568: Scraper Cutting Edge
4T-6568: Scraper Cutting Edge
4T-6568: Scraper Cutting Edge

Cat® 22 mm Bolt-On Scraper Cutting Edge

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Warranty Information
Return Policy
Description
Description

Description:
Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.

Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes
• Impact and abrasion resistance
• High productivity in any application

Applications
• Production dozing, finish dozing, and overburden removal

Compatible Models:
Wheel Tractor-Scraper
621 621B 621E 621F 621G 627E 627F 627G 637E 657E TS185 TS225

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.

Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes
• Impact and abrasion resistance
• High productivity in any application

Applications
• Production dozing, finish dozing, and overburden removal

Compatible Models:
Wheel Tractor-Scraper
621 621B 621E 621F 621G 627E 627F 627G 637E 657E TS185 TS225

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 1427.2
Width (mm): 406
Thickness (mm): 22
Position: Center
Material: Boron Steel
Wear or Durability: Standard
Overall Length (in): 56.189
Thickness (in): 0.866
Hole Quantity: 18
Hole Size: 1-in Plow Bolt (28 mm square)
Hole Pattern Rows: 2
Hole Spacing (in): 6
Hole Spacing (mm): 152.4
Overall Length (mm): 1427.2
Width (in): 15.984
Units of MeasureUSMetric
Length (mm): 1427.2
Width (mm): 406
Thickness (mm): 22
View More
Compatible Models
Compatible Models
Wheel Tractor
621E621621G627G621B627F
Wheel Scraper
621E621G621F627G627F637E621B657E627E
Towed Scraper
TS225TS185
View More
Wheel Tractor
621E621621G627G621B627F
Warranty Information
Return Policy
Parts diagram for 4T-6568
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4T-6568
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4T-6568

Description:
Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.

Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes
• Impact and abrasion resistance
• High productivity in any application

Applications
• Production dozing, finish dozing, and overburden removal

Compatible Models:
Wheel Tractor-Scraper
621 621B 621E 621F 621G 627E 627F 627G 637E 657E TS185 TS225

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4T-6568

Units of Measure

USMetric
Length (mm): 1427.2
Width (mm): 406
Thickness (mm): 22
Position: Center
Material: Boron Steel
Wear or Durability: Standard
Overall Length (in): 56.189
Thickness (in): 0.866
Hole Quantity: 18
Hole Size: 1-in Plow Bolt (28 mm square)
Hole Pattern Rows: 2
Hole Spacing (in): 6
Hole Spacing (mm): 152.4
Overall Length (mm): 1427.2
Width (in): 15.984
View More
Compatible Models for part number 4T-6568

WHEEL TRACTOR

621E 621 621G 627G 621B 627F

WHEEL SCRAPER

621E 621G 621F 627G 627F 637E 621B 657E 627E

TOWED SCRAPER

TS225 TS185

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert