NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsWear PlatesSole Plates4T-6645: Sole Plate
Home
Ground Engaging ToolsWear PlatesSole Plates
4T-6645: Sole Plate
4T-6645: Sole Plate

Sole Wear Plate 25mm

Brand: Cat

Product Images
4T-6645: Sole Plate
4T-6645: Sole Plate
4T-6645: Sole Plate
4T-6645: Sole Plate
4T-6645: Sole Plate

Sole Wear Plate 25mm

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Offering unparalleled manufacturing precision, Cat® bolt-on sole wear plates protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Bolt-on sole wear plates are replaceable wear plates that cover the rear bottom area of the blade. These genuine Cat® sole protectors provide extended wear life and deliver less downtime, enhancing overall wear protection and reducing overall operating costs.

Manufactured from steel with properties that maintain hardness for long wear life, our durable sole wear plates make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes:
• Replaceable wear plate
• Protects bottom of blade
• Extends blade life

Applications:
• Angle blades on 972's Dozer
• High-abrasion, low-to-moderate impact applications

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Offering unparalleled manufacturing precision, Cat® bolt-on sole wear plates protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Bolt-on sole wear plates are replaceable wear plates that cover the rear bottom area of the blade. These genuine Cat® sole protectors provide extended wear life and deliver less downtime, enhancing overall wear protection and reducing overall operating costs.

Manufactured from steel with properties that maintain hardness for long wear life, our durable sole wear plates make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes:
• Replaceable wear plate
• Protects bottom of blade
• Extends blade life

Applications:
• Angle blades on 972's Dozer
• High-abrasion, low-to-moderate impact applications

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 254
Hole Spacing (in): 6
Length (in): 55.441
Material: Boron Steel
Thickness (in): 0.984
Hole Spacing (mm): 152.4
Hole Quantity: 6
Hole Size: 7/8-in Plow Bolt (25 mm square)
Thickness (mm): 25
Width (in): 10
Length (mm): 1408.2
Units of MeasureUSMetric
Width (mm): 254
Hole Spacing (in): 6
Length (in): 55.441
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts diagram for 4T-6645
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4T-6645
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4T-6645

Offering unparalleled manufacturing precision, Cat® bolt-on sole wear plates protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Bolt-on sole wear plates are replaceable wear plates that cover the rear bottom area of the blade. These genuine Cat® sole protectors provide extended wear life and deliver less downtime, enhancing overall wear protection and reducing overall operating costs.

Manufactured from steel with properties that maintain hardness for long wear life, our durable sole wear plates make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes:
• Replaceable wear plate
• Protects bottom of blade
• Extends blade life

Applications:
• Angle blades on 972's Dozer
• High-abrasion, low-to-moderate impact applications

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4T-6645

Units of Measure

USMetric
Width (mm): 254
Hole Spacing (in): 6
Length (in): 55.441
Material: Boron Steel
Thickness (in): 0.984
Hole Spacing (mm): 152.4
Hole Quantity: 6
Hole Size: 7/8-in Plow Bolt (25 mm square)
Thickness (mm): 25
Width (in): 10
Length (mm): 1408.2
View More
Compatible Models for part number 4T-6645

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert