NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings4T-7807: 5.13mm Inner Diameter Backup Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings
4T-7807: 5.13mm Inner Diameter Backup Ring
4T-7807: 5.13mm Inner Diameter Backup Ring

Cat® Backup Ring for Steering and Hydraulic Valves

Brand: Cat

Product Images
4T-7807: 5.13mm Inner Diameter Backup Ring
4T-7807: 5.13mm Inner Diameter Backup Ring

Cat® Backup Ring for Steering and Hydraulic Valves

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

Attributes:
Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

Backup rings may be solid or split. Split rings are used for ease of assembly.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

Attributes:
Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

Backup rings may be solid or split. Split rings are used for ease of assembly.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Material: Plastic,Plastic Plastic
Inside Diameter (mm): 5.1
Inside Diameter (in): 0.2
Outside Diameter (in): 0.3
Width (mm): 1.2
Outside Diameter (mm): 7.8
Cross Section Width (in): 0.05
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 1.3
Cross Section Width (mm): 1.2
Width (in): 0.1
Cross Section Height (in): 0.05
Units of MeasureUSMetric
Material: Plastic,Plastic Plastic
Inside Diameter (mm): 5.1
Inside Diameter (in): 0.2
View More
Compatible Models
Compatible Models
Track-Type Tractor
D5H XLD8LD5MD5ND5HD6MD6N
Wheel Skidder
535C535B525515545C525C525B545
Challenger
65C65E85C65D85E85D5570C75D75C3575E95E45
Load Haul Dump
R1600R1600GR1300
Backhoe Loader
446D446B442D430D426B438C426C438D424D436C420D432D416C428D416D436B428B416B428C
Track Skidder
527D5HTSK IID4HTSK III517
View More
Track-Type Tractor
D5H XLD8LD5MD5ND5HD6MD6N
Warranty Information
Return Policy
Parts diagram for 4T-7807
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert