NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses4W-4613: HOSE
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses
4W-4613: HOSE
4W-4613: HOSE

Coolant Hose

Brand: Cat

fallback-image
4W-4613: HOSE

Coolant Hose

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

For use in radiator loops of engine cooling systems.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

For use in radiator loops of engine cooling systems.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: SYNTHETIC RUBBER,Alloy Mixed: Metal,Coolant Hose Hose
Inside Diameter (mm): 41
Working Pressure (kPa): 193.05
Working Pressure (psi): 28
Operating Temperature: -40°C TO 125°C
Application: ENGINE COOLING SYSTEM - RADIATOR
Units of MeasureUSMetric
Material: SYNTHETIC RUBBER,Alloy Mixed: Metal,Coolant Hose Hose
Inside Diameter (mm): 41
Working Pressure (kPa): 193.05
View More
Compatible Models
Compatible Models
Backhoe Loader
426416438428436
View More
Backhoe Loader
426416438428436
Warranty Information
Return Policy
Parts diagram for 4W-4613
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4W-4613
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4W-4613

For use in radiator loops of engine cooling systems.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4W-4613

Units of Measure

USMetric
Material: SYNTHETIC RUBBER,Alloy Mixed: Metal,Coolant Hose Hose
Inside Diameter (mm): 41
Working Pressure (kPa): 193.05
Working Pressure (psi): 28
Operating Temperature: -40°C TO 125°C
Application: ENGINE COOLING SYSTEM - RADIATOR
View More
Compatible Models for part number 4W-4613

BACKHOE LOADER

426 416 438 428 436

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert