NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsAlarms & HornsHorns4Y-7882: 24 Volt Strong Tone Horn
Home
CabsAlarms & HornsHorns
4Y-7882: 24 Volt Strong Tone Horn
4Y-7882: 24 Volt Strong Tone Horn

Cat® 24V Low Tone Horn, Sound Level: 116 dB, Sound Frequency: 0.34 kHz

Brand: Cat

Product Images
4Y-7882: 24 Volt Strong Tone Horn
4Y-7882: 24 Volt Strong Tone Horn
4Y-7882: 24 Volt Strong Tone Horn
4Y-7882: 24 Volt Strong Tone Horn
4Y-7882: 24 Volt Strong Tone Horn

Cat® 24V Low Tone Horn, Sound Level: 116 dB, Sound Frequency: 0.34 kHz

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat horns, such as 4Y-7882, are audible warning devices used to warn of the presence or approach of Cat machines.

Attributes:
• Low tone warning horn
• Voltage: 24 V
• Sound Level: 116 dB
• Sound Frequency: 0.34 kHz

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat horns, such as 4Y-7882, are audible warning devices used to warn of the presence or approach of Cat machines.

Attributes:
• Low tone warning horn
• Voltage: 24 V
• Sound Level: 116 dB
• Sound Frequency: 0.34 kHz

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Warning Horn
Overall Length (mm): 87.4
Overall Length (in): 3.44
Length (mm): 95
Diameter (mm): 153
Outer Diameter (mm): 153
Voltage (volts): 24
Outer Diameter (in): 6.02
Hole Size (mm): 10.5
Length (in): 3.74
Diameter (in): 6.02
Hole Size (in): 0.41
Approx. Weight (kg): 1.5
Approx. Weight (lb): 3.31
Units of MeasureUSMetric
Type: Warning Horn
Overall Length (mm): 87.4
Overall Length (in): 3.44
View More
Compatible Models
Compatible Models
Landfill Compactor
836K
Wheel Loader
938K924K930K
View More
Landfill Compactor
836K
Warranty Information
Return Policy
Parts diagram for 4Y-7882
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4Y-7882
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4Y-7882

Description:
Cat horns, such as 4Y-7882, are audible warning devices used to warn of the presence or approach of Cat machines.

Attributes:
• Low tone warning horn
• Voltage: 24 V
• Sound Level: 116 dB
• Sound Frequency: 0.34 kHz

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4Y-7882

Units of Measure

USMetric
Type: Warning Horn
Overall Length (mm): 87.4
Overall Length (in): 3.44
Length (mm): 95
Diameter (mm): 153
Outer Diameter (mm): 153
Voltage (volts): 24
Outer Diameter (in): 6.02
Hole Size (mm): 10.5
Length (in): 3.74
Diameter (in): 6.02
Hole Size (in): 0.41
Approx. Weight (kg): 1.5
Approx. Weight (lb): 3.31
View More
Compatible Models for part number 4Y-7882

LANDFILL COMPACTOR

836K

WHEEL LOADER

938K 924K 930K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert