With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.
With 120% more material in the high wear area, Heavy Duty Penetration tips are ideal for high-impact, hard-to-penetrate materials. These precisely-designed tips feature a 70% sharper leading edge than Heavy Duty Abrasion tips, making them well-suited to jobsites with intense penetration needs.
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.
Attributes: • Approximately 120% more material in high wear area • Spade design has 70% sharper leading edge than Heavy Duty Abrasion
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.
With 120% more material in the high wear area, Heavy Duty Penetration tips are ideal for high-impact, hard-to-penetrate materials. These precisely-designed tips feature a 70% sharper leading edge than Heavy Duty Abrasion tips, making them well-suited to jobsites with intense penetration needs.
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.
Attributes: • Approximately 120% more material in high wear area • Spade design has 70% sharper leading edge than Heavy Duty Abrasion
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Wear or Durability: Standard
Overall Length (in): 13.858
Size: Advansys 100
Rear Width (mm): 130
Front Width (in): 2.362
Front Width (mm): 60
Shape: Heavy Penetration
Rear Width (in): 5.118
Series: Advansys
Rear Height (mm): 130.3
Overall Length (mm): 352
Rear Height (in): 5.13
Units of MeasureUSMetric
Wear or Durability: Standard
Overall Length (in): 13.858
Size: Advansys 100
View More
Compatible Models
Compatible Models
Excavator
325D L324D L330C L330D L345C
Wheel Loader
966H972G II972H980H966G II980L980K982M980980M982980G II
View More
Excavator
325D L324D L330C L330D L345C
Warranty Information
Return Policy
Parts diagram for 505-4000
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 505-4000
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 505-4000
With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.
With 120% more material in the high wear area, Heavy Duty Penetration tips are ideal for high-impact, hard-to-penetrate materials. These precisely-designed tips feature a 70% sharper leading edge than Heavy Duty Abrasion tips, making them well-suited to jobsites with intense penetration needs.
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.
Attributes: • Approximately 120% more material in high wear area • Spade design has 70% sharper leading edge than Heavy Duty Abrasion
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 505-4000
Units of Measure
USMetric
Wear or Durability: Standard
Overall Length (in): 13.858
Size: Advansys 100
Rear Width (mm): 130
Front Width (in): 2.362
Front Width (mm): 60
Shape: Heavy Penetration
Rear Width (in): 5.118
Series: Advansys
Rear Height (mm): 130.3
Overall Length (mm): 352
Rear Height (in): 5.13
View More
Compatible Models for part number 505-4000
EXCAVATOR
325D L 324D L 330C L 330D L 345C
WHEEL LOADER
966H 972G II 972H 980H 966G II 980L 980K 982M 980 980M 982 980G II
View More
Related parts
505-4100: Bucket Tip
Contact Dealer
505-4103: Bucket Tip
Contact Dealer
505-4105: Bucket Tip
Contact Dealer
505-4106: Bucket Tip
Contact Dealer
505-4001: Bucket Tip
Contact Dealer
505-4002: Bucket Tip
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.