NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth505-4011: Bucket Tip
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth
505-4011: Bucket Tip
505-4011: Bucket Tip

Cat® Advansys™ 110 Heavy Abrasion Loader Bucket Tip

Brand: Cat

Product Images
505-4011: Bucket Tip
505-4011: Bucket Tip
505-4011: Bucket Tip
505-4011: Bucket Tip
505-4011: Bucket Tip
505-4011: Bucket Tip

Cat® Advansys™ 110 Heavy Abrasion Loader Bucket Tip

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.

Heavy Abrasion tips feature a redesign for the Cat Advansys system that results in 11% more usable wear material than K Series. It also features a tip shape that stays sharp throughout the life of the teeth. And These tips are also available with Abrasion Resistant Material (ARM).

Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.

Attributes:
• Approximately 115% more wear material than K Series™
• Long-lasting sharpness

Applications:
• High-abrasion materials such as sand, gravel and shot rock

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.

Heavy Abrasion tips feature a redesign for the Cat Advansys system that results in 11% more usable wear material than K Series. It also features a tip shape that stays sharp throughout the life of the teeth. And These tips are also available with Abrasion Resistant Material (ARM).

Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.

Attributes:
• Approximately 115% more wear material than K Series™
• Long-lasting sharpness

Applications:
• High-abrasion materials such as sand, gravel and shot rock

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Wear or Durability: Standard
Overall Length (in): 14.437
Size: Advansys 110
Rear Width (mm): 139.6
Front Width (in): 6.709
Front Width (mm): 170.4
Shape: Heavy Abrasion
Rear Width (in): 5.496
Series: Advansys
Rear Height (mm): 156.9
Overall Length (mm): 366.7
Rear Height (in): 6.177
Units of MeasureUSMetric
Wear or Durability: Standard
Overall Length (in): 14.437
Size: Advansys 110
View More
Compatible Models
Compatible Models
Wheel Loader
988GC988G988H972G II972G980H986K980G982 XE986980K982M980M982XE982980G II
View More
Wheel Loader
988GC988G988H972G II972G980H986K980G982 XE986980K982M980M982XE982980G II
Warranty Information
Return Policy
Parts diagram for 505-4011
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
505-4011505-4011
505-4060505-4060
109-9080109-9080
View All Parts
Frequently bought together
505-4011
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
505-4060
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
109-9080
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
109-9081
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
109-9082
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
116-7461
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 505-4011
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 505-4011

With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.

Heavy Abrasion tips feature a redesign for the Cat Advansys system that results in 11% more usable wear material than K Series. It also features a tip shape that stays sharp throughout the life of the teeth. And These tips are also available with Abrasion Resistant Material (ARM).

Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.

Attributes:
• Approximately 115% more wear material than K Series™
• Long-lasting sharpness

Applications:
• High-abrasion materials such as sand, gravel and shot rock

View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 505-4011

Units of Measure

USMetric
Wear or Durability: Standard
Overall Length (in): 14.437
Size: Advansys 110
Rear Width (mm): 139.6
Front Width (in): 6.709
Front Width (mm): 170.4
Shape: Heavy Abrasion
Rear Width (in): 5.496
Series: Advansys
Rear Height (mm): 156.9
Overall Length (mm): 366.7
Rear Height (in): 6.177
View More
Compatible Models for part number 505-4011

WHEEL LOADER

988GC 988G 988H 972G II 972G 980H 986K 980G 982 XE 986 980K 982M 980M 982XE 982 980G II

View More
Related parts
505-4110
505-4110: Bucket Tip
Contact Dealer
505-4012
505-4012: Bucket Tip
Contact Dealer
505-4113
505-4113: Bucket Tip
Contact Dealer
505-4116
505-4116: Bucket Tip
Contact Dealer
505-4114
505-4114: Bucket Tip
Contact Dealer
505-4115
505-4115: Bucket Tip
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert