NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth505-4114: Bucket Tip
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth
505-4114: Bucket Tip
505-4114: Bucket Tip

Cat® Advansys™ 110 Spike Excavator Bucket Tip

Brand: Cat

Product Images
505-4114: Bucket Tip
505-4114: Bucket Tip
505-4114: Bucket Tip
505-4114: Bucket Tip
505-4114: Bucket Tip
505-4114: Bucket Tip

Cat® Advansys™ 110 Spike Excavator Bucket Tip

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.

Spike tips are used to achieve maximum penetration. They are typically used in cohesive material and stay sharp during the life of the tip.

Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.

Attributes:
• Self-sharpening during
• Good strength, penetration and wear material

Applications:
• General excavation
• Low to moderate impact and abrasion
• High penetration

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.

Spike tips are used to achieve maximum penetration. They are typically used in cohesive material and stay sharp during the life of the tip.

Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.

Attributes:
• Self-sharpening during
• Good strength, penetration and wear material

Applications:
• General excavation
• Low to moderate impact and abrasion
• High penetration

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Wear or Durability: Standard
Overall Length (in): 14.969
Size: Advansys 110
Rear Width (mm): 139.4
Front Width (in): 0.709
Front Width (mm): 18
Shape: Spike
Rear Width (in): 5.488
Series: Advansys
Rear Height (mm): 144.5
Overall Length (mm): 380.2
Rear Height (in): 5.689
Units of MeasureUSMetric
Wear or Durability: Standard
Overall Length (in): 14.969
Size: Advansys 110
View More
Compatible Models
Compatible Models
Excavator
336336 GC
View More
Excavator
336336 GC
Warranty Information
Return Policy
Parts diagram for 505-4114
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 505-4114
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 505-4114

With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hard-working iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.

Spike tips are used to achieve maximum penetration. They are typically used in cohesive material and stay sharp during the life of the tip.

Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.

Attributes:
• Self-sharpening during
• Good strength, penetration and wear material

Applications:
• General excavation
• Low to moderate impact and abrasion
• High penetration

View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 505-4114

Units of Measure

USMetric
Wear or Durability: Standard
Overall Length (in): 14.969
Size: Advansys 110
Rear Width (mm): 139.4
Front Width (in): 0.709
Front Width (mm): 18
Shape: Spike
Rear Width (in): 5.488
Series: Advansys
Rear Height (mm): 144.5
Overall Length (mm): 380.2
Rear Height (in): 5.689
View More
Compatible Models for part number 505-4114

EXCAVATOR

336 336 GC

View More
Related parts
505-4115
505-4115: Bucket Tip
Contact Dealer
505-4012
505-4012: Bucket Tip
Contact Dealer
505-4113
505-4113: Bucket Tip
Contact Dealer
505-4116
505-4116: Bucket Tip
Contact Dealer
505-4010
505-4010: Bucket Tip
Contact Dealer
505-4110
505-4110: Bucket Tip
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert