NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Base Edges & LipsCast Lips512-7265: Bucket Cast Lip
Home
Ground Engaging ToolsBucket Base Edges & LipsCast Lips
512-7265: Bucket Cast Lip
512-7265: Bucket Cast Lip

Cat® 4300 mm 6 x C130 Lip

Brand: Cat

Product Images
512-7265: Bucket Cast Lip
512-7265: Bucket Cast Lip
512-7265: Bucket Cast Lip
512-7265: Bucket Cast Lip
512-7265: Bucket Cast Lip

Cat® 4300 mm 6 x C130 Lip

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Station Quantity: 6
Width Between Sidebars (mm): 4300
Overall Width (in): 188.091
Material: Low Alloy Steel
Thickness (in): 13.15
Overall Width (mm): 4777.5
Sidebar Thickness (in): 5.453
Overall Depth (in): 55.709
Size: C130
Thickness (mm): 334
Sidebar Depth (in): 21.772
Shape: Stepped
Overall Depth (mm): 1415
Sidebar Depth (mm): 553
Sidebar Thickness (mm): 138.5
Series: X-3
Width Between Sidebars (in): 169.291
Units of MeasureUSMetric
Station Quantity: 6
Width Between Sidebars (mm): 4300
Overall Width (in): 188.091
View More
Compatible Models
Compatible Models
Hydraulic Shovel
6060
View More
Hydraulic Shovel
6060
Warranty Information
Return Policy
Parts diagram for 512-7265
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 512-7265
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 512-7265
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 512-7265

Units of Measure

USMetric
Station Quantity: 6
Width Between Sidebars (mm): 4300
Overall Width (in): 188.091
Material: Low Alloy Steel
Thickness (in): 13.15
Overall Width (mm): 4777.5
Sidebar Thickness (in): 5.453
Overall Depth (in): 55.709
Size: C130
Thickness (mm): 334
Sidebar Depth (in): 21.772
Shape: Stepped
Overall Depth (mm): 1415
Sidebar Depth (mm): 553
Sidebar Thickness (mm): 138.5
Series: X-3
Width Between Sidebars (in): 169.291
View More
Compatible Models for part number 512-7265

HYDRAULIC SHOVEL

6060

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert