NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits518-5437: -0.762mm Undersize Crankshaft Bearing Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
518-5437: -0.762mm Undersize Crankshaft Bearing Kit
518-5437: -0.762mm Undersize Crankshaft Bearing Kit

-0.762mm Undersize Crankshaft Bearing Kit

Brand: Cat

Product Images
518-5437: -0.762mm Undersize Crankshaft Bearing Kit
518-5437: -0.762mm Undersize Crankshaft Bearing Kit
518-5437: -0.762mm Undersize Crankshaft Bearing Kit
518-5437: -0.762mm Undersize Crankshaft Bearing Kit
518-5437: -0.762mm Undersize Crankshaft Bearing Kit

-0.762mm Undersize Crankshaft Bearing Kit

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description: Kits provide replacement parts for field service, repair, or replacement of bearings on crankshaft components during engine overhaul and scheduled maintenance. Attributes: Kit includes standard bearings Application: Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description: Kits provide replacement parts for field service, repair, or replacement of bearings on crankshaft components during engine overhaul and scheduled maintenance. Attributes: Kit includes standard bearings Application: Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Corrosion Preventative Fluid
Material: Corrosion Preventative Fluid
View More
Compatible Models
Compatible Models
Pumper
SPF343C
Generator
LC20XXLC30XX
Integrated Toolcarrier
IT14G2IT14G
Asphalt Compactor
CB7CB10
Track-Type Tractor
D5K LGPD3K2 XLD4K XLD3K XLD4K LGPD4K2 LGPD5K2 LGPD3K2 LGPD5K XLD5K2 XLD4K2 XLD3K LGP
Asphalt Paver
AP500BG555EAP-555EAP-300DAP-650BAP-800DAP555FAP500FBG-225CAP555BG-230DAP-500EAP-300
Excavator
316 GC320D2313D2 GC320GX315C312D2 L313D2-GC313D2OTHER313D2 LGP320 GX320 GC312D2 GC312D2318D2 L
Vibratory Compactor
CB10CS11 GCCS-54CS54BCB7CP-533ECS7CS-323CCS-44CB-64CS-433ECS-54BCB-54CB-564DCP-433ECS-423ECS-64BCD-54CP-323CCS-533ECP-54BCB-44BCB-68BCB-434DCB-54BCB-66BCP-54CP54BCB-534DCP-44CP11 GCCB-64BCS10 GCCP12 GC
Paving Compactor
C13 MARINEMG630
Compact Track Loader
299C
Generator Set
C4.4 GEN SC4.4DE88GCDE110GCXQP60C4.4DE55E2C4.4DE88E0C4.4DE65E3C4.4DE88E3XQP100C4.4DE110E2
Hex Based Spl Solution
313D2318D2
Engine
C4.4
Soil Compactor
CS12 GCCP44BCP11CP13CS64BCS10CS11CS12CS13CS13 GCCP7CS44BCS54B
Petroleum Engine
C4.4
Backhoe Loader
414E416F2416420F2428F2424D426428424420432F2422F434E422E434F420D432E444F420E432F432D444E430F2420F442D430D442E430E430F416E III434430432444F2426 F2444450E422F2416E428F416F428D416D428E434F2
Compact Wheel Loader
920K914910H910K920914K914G914G2908H
Telehandler
TH3510DTL642TL642DTL642CTH360BTL1055CTL1055DTL943TH357DTH210TL1055TL943DTL943CTH215TH408DTH330BTH560BTH220BTL1255TH580BTL1255CTL1255DTH514DTH340BTH460B
Forwarder
554
Gen Set Engine
POWER SYS
Engine - Machine
C4.4
Transmission
CAT
Wheeled Excavator
M315D2M318M317M315CM315DM317D2M313CM313D
Pneumatic Compactor
CW-16CW34PS-360CCW12CW-34PF-300CPS-150CPS-300C
Industrial Engine
3054E3054CC4.4
Compactor
CB8CB13CB15
View More
Pumper
SPF343C
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 518-5437

Description: Kits provide replacement parts for field service, repair, or replacement of bearings on crankshaft components during engine overhaul and scheduled maintenance. Attributes: Kit includes standard bearings Application: Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 518-5437
Material: Corrosion Preventative Fluid
View More
Compatible Models for part number 518-5437

PUMPER

SPF343C

GENERATOR

LC20XX LC30XX

INTEGRATED TOOLCARRIER

IT14G2 IT14G

ASPHALT COMPACTOR

CB7 CB10

TRACK-TYPE TRACTOR

D5K LGP D3K2 XL D4K XL D3K XL D4K LGP D4K2 LGP D5K2 LGP D3K2 LGP D5K XL D5K2 XL D4K2 XL D3K LGP

ASPHALT PAVER

AP500 BG555E AP-555E AP-300D AP-650B AP-800D AP555F AP500F BG-225C AP555 BG-230D AP-500E AP-300

EXCAVATOR

316 GC 320D2 313D2 GC 320GX 315C 312D2 L 313D2-GC 313D2 OTHER 313D2 LGP 320 GX 320 GC 312D2 GC 312D2 318D2 L

VIBRATORY COMPACTOR

CB10 CS11 GC CS-54 CS54B CB7 CP-533E CS7 CS-323C CS-44 CB-64 CS-433E CS-54B CB-54 CB-564D CP-433E CS-423E CS-64B CD-54 CP-323C CS-533E CP-54B CB-44B CB-68B CB-434D CB-54B CB-66B CP-54 CP54B CB-534D CP-44 CP11 GC CB-64B CS10 GC CP12 GC

PAVING COMPACTOR

C13 MARINE MG630

COMPACT TRACK LOADER

299C

GENERATOR SET

C4.4 GEN S C4.4 DE88GC DE110GC XQP60 C4.4DE55E2 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 XQP100 C4.4DE110E2

HEX BASED SPL SOLUTION

313D2 318D2

ENGINE

C4.4

SOIL COMPACTOR

CS12 GC CP44B CP11 CP13 CS64B CS10 CS11 CS12 CS13 CS13 GC CP7 CS44B CS54B

PETROLEUM ENGINE

C4.4

BACKHOE LOADER

414E 416F2 416 420F2 428F2 424D 426 428 424 420 432F2 422F 434E 422E 434F 420D 432E 444F 420E 432F 432D 444E 430F2 420F 442D 430D 442E 430E 430F 416E III 434 430 432 444F2 426 F2 444 450E 422F2 416E 428F 416F 428D 416D 428E 434F2

COMPACT WHEEL LOADER

920K 914 910H 910K 920 914K 914G 914G2 908H

TELEHANDLER

TH3510D TL642 TL642D TL642C TH360B TL1055C TL1055D TL943 TH357D TH210 TL1055 TL943D TL943C TH215 TH408D TH330B TH560B TH220B TL1255 TH580B TL1255C TL1255D TH514D TH340B TH460B

FORWARDER

554

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C4.4

TRANSMISSION

CAT

WHEELED EXCAVATOR

M315D2 M318 M317 M315C M315D M317D2 M313C M313D

PNEUMATIC COMPACTOR

CW-16 CW34 PS-360C CW12 CW-34 PF-300C PS-150C PS-300C

INDUSTRIAL ENGINE

3054E 3054C C4.4

COMPACTOR

CB8 CB13 CB15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert