NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins518-9364: 128.6mm Diameter Straight Solid Linkage Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
518-9364: 128.6mm Diameter Straight Solid Linkage Pin
518-9364: 128.6mm Diameter Straight Solid Linkage Pin

Cat® 128.6mm Diameter Straight Solid Linkage Pin with Puller Thread used in Truck Body mounting

Brand: Cat

Product Images
518-9364: 128.6mm Diameter Straight Solid Linkage Pin
518-9364: 128.6mm Diameter Straight Solid Linkage Pin
518-9364: 128.6mm Diameter Straight Solid Linkage Pin
518-9364: 128.6mm Diameter Straight Solid Linkage Pin
518-9364: 128.6mm Diameter Straight Solid Linkage Pin

Cat® 128.6mm Diameter Straight Solid Linkage Pin with Puller Thread used in Truck Body mounting

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Boron Steel,Alloy Nickel
Pin Type: Straight Pin
Plating: Nickel Plated
Pin Diameter (mm): 129
Pin Diameter (in): 5.08
Length (mm): 327
Length (in): 12.87
Removal Aid / Feature: Puller Hole
Internal Groove: None
Diameter (in): 5.063
Diameter (mm): 128.6
Pin Length (mm): 327
Units of MeasureUSMetric
Material: Steel,Boron Steel,Alloy Nickel
Pin Type: Straight Pin
Plating: Nickel Plated
View More
Compatible Models
Compatible Models
Truck
797F
View More
Truck
797F
Warranty Information
Return Policy
Parts diagram for 518-9364
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
518-9364518-9364
507-1577507-1577
147-5075147-5075
View All Parts
Frequently bought together
518-9364
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
507-1577
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
149-1926
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
147-5075
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
147-5072
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
147-5073
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert