NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeFilters & FluidsFiltersAir FiltersCab Air Filters522-0793: Assembly-Filter (SEM)
Home
Filters & FluidsFiltersAir FiltersCab Air Filters
522-0793: Assembly-Filter (SEM)
522-0793: Assembly-Filter (SEM)

SEM Filter Assembly

Brand: Cat

Product Images
522-0793: Assembly-Filter (SEM)
522-0793: Assembly-Filter (SEM)
522-0793: Assembly-Filter (SEM)
522-0793: Assembly-Filter (SEM)
522-0793: Assembly-Filter (SEM)

SEM Filter Assembly

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Filter Assembly helps prevent damage to your fuel system and keeps your Cat machinery performing at optimum levels. Designed and manufactured by the same company that makes your Cat iron, we provide quality parts to ensure the long-term integrity of your equipment.

Attributes:
• Fits current filter housing without modification

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat® Filter Assembly helps prevent damage to your fuel system and keeps your Cat machinery performing at optimum levels. Designed and manufactured by the same company that makes your Cat iron, we provide quality parts to ensure the long-term integrity of your equipment.

Attributes:
• Fits current filter housing without modification

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Height (in): 0.88
Height (mm): 22
Length (in): 25.0
Length (mm): 635
Type: Air Filter
Width (in): 3.1
Width (mm): 78
Material: Alloy Mixed: Metal
Units of MeasureUSMetric
Height (in): 0.88
Height (mm): 22
Length (in): 25.0
View More

Il tempo per la manutenzione?

Lo rendiamo semplice

Kit di manutenzione completi disponibili per tipo di attrezzatura con intervalli di 250, 500 e 1.000 ore.

Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts diagram for 522-0793
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
522-0793522-0793
522-0794522-0794
518-5260518-5260
View All Parts
Frequently bought together
522-0793
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
522-0794
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
518-5260
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
518-4406
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
537-0584
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
565-1160
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 522-0793
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 522-0793

Description:
Cat® Filter Assembly helps prevent damage to your fuel system and keeps your Cat machinery performing at optimum levels. Designed and manufactured by the same company that makes your Cat iron, we provide quality parts to ensure the long-term integrity of your equipment.

Attributes:
• Fits current filter housing without modification

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 522-0793

Units of Measure

USMetric
Height (in): 0.88
Height (mm): 22
Length (in): 25.0
Length (mm): 635
Type: Air Filter
Width (in): 3.1
Width (mm): 78
Material: Alloy Mixed: Metal
View More

Il tempo per la manutenzione?

Lo rendiamo semplice

Kit di manutenzione completi disponibili per tipo di attrezzatura con intervalli di 250, 500 e 1.000 ore.

Compatible Models for part number 522-0793

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert