NEEMBA INTERNATIONAL LTD
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance522-5797: Back Cushion Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
522-5797: Back Cushion Kit
522-5797: Back Cushion Kit

Cat® Seat Back Cushion Kit

Brand: Cat

fallback-image
522-5797: Back Cushion Kit

Cat® Seat Back Cushion Kit

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cushion Kit 522-5797 contains back cushion and hardware to service and repair the operator seat.

Attributes:
Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cushion Kit 522-5797 contains back cushion and hardware to service and repair the operator seat.

Attributes:
Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 472
Overall Length (in): 18.58
Overall Height (mm): 179
Overall Height (in): 7.05
Overall Width (mm): 458
Overall Width (in): 18.03
Material: Plastic,Polyurethane Plastic
Weight (kg): 1.46
Weight (lb): 3.22
Units of MeasureUSMetric
Overall Length (mm): 472
Overall Length (in): 18.58
Overall Height (mm): 179
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 522-5797

Description:
Cushion Kit 522-5797 contains back cushion and hardware to service and repair the operator seat.

Attributes:
Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 522-5797

Units of Measure

USMetric
Overall Length (mm): 472
Overall Length (in): 18.58
Overall Height (mm): 179
Overall Height (in): 7.05
Overall Width (mm): 458
Overall Width (in): 18.03
Material: Plastic,Polyurethane Plastic
Weight (kg): 1.46
Weight (lb): 3.22
View More
Compatible Models for part number 522-5797

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert