NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionShrouds522-6231: Base Edge Shroud
Home
Ground Engaging ToolsBucket Cutting Edges & Edge ProtectionShrouds
522-6231: Base Edge Shroud
522-6231: Base Edge Shroud

Cat® D50 Half Life Shroud - RH Corner

Brand: Cat

Product Images
522-6231: Base Edge Shroud
522-6231: Base Edge Shroud
522-6231: Base Edge Shroud
522-6231: Base Edge Shroud
522-6231: Base Edge Shroud
522-6231: Base Edge Shroud

Cat® D50 Half Life Shroud - RH Corner

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat Shrouds will protect the bucket from wear and increase productivity when excavating or loading. shrouds protects the cutting edge, side plates and bottom of the bucket. The lifetime of costly parts will increase and costs spent on maintenance will be much lower. Combi Wear Parts shrouds are easy to mount and dismount.

Attributes
• Low to moderate impact
• Maintains smooth floor
• Material: Steel Casting
• Hardened

Applications
Shrouds are used for Stockpiling, re-handling, and bank loading, Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Cat Shrouds will protect the bucket from wear and increase productivity when excavating or loading. shrouds protects the cutting edge, side plates and bottom of the bucket. The lifetime of costly parts will increase and costs spent on maintenance will be much lower. Combi Wear Parts shrouds are easy to mount and dismount.

Attributes
• Low to moderate impact
• Maintains smooth floor
• Material: Steel Casting
• Hardened

Applications
Shrouds are used for Stockpiling, re-handling, and bank loading, Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Abrasion Resistant Steel
Overall Length (mm): 430
Overall Width (mm): 352
Overall Height (mm): 166.5
Overall Length (in): 16.929
Overall Width (in): 13.858
Overall Height (in): 6.555
Position: RH Corner
Bevel Angle: 35
Wear or Durability: Half Life
Thickness (in): 1.949
Depth (mm): 430
Size: D50
Thickness (mm): 49.5
Depth (in): 16.929
Width (mm): 309
Attachment Method: Durilock
Spade Angle: 10
Series: Durilock
Width (in): 12.165
Units of MeasureUSMetric
Material: Steel,Abrasion Resistant Steel
Overall Length (mm): 430
Overall Width (mm): 352
View More
Compatible Models
Compatible Models
Load Haul Dump
R1700GR1700 XER3000HR2900 XER2900R1700R2900G
Load, Haul, Dump
R1700K
View More
Load Haul Dump
R1700GR1700 XER3000HR2900 XER2900R1700R2900G
Warranty Information
Return Policy
Parts diagram for 522-6231
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 522-6231
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 522-6231

Description:
Cat Shrouds will protect the bucket from wear and increase productivity when excavating or loading. shrouds protects the cutting edge, side plates and bottom of the bucket. The lifetime of costly parts will increase and costs spent on maintenance will be much lower. Combi Wear Parts shrouds are easy to mount and dismount.

Attributes
• Low to moderate impact
• Maintains smooth floor
• Material: Steel Casting
• Hardened

Applications
Shrouds are used for Stockpiling, re-handling, and bank loading, Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 522-6231

Units of Measure

USMetric
Material: Steel,Abrasion Resistant Steel
Overall Length (mm): 430
Overall Width (mm): 352
Overall Height (mm): 166.5
Overall Length (in): 16.929
Overall Width (in): 13.858
Overall Height (in): 6.555
Position: RH Corner
Bevel Angle: 35
Wear or Durability: Half Life
Thickness (in): 1.949
Depth (mm): 430
Size: D50
Thickness (mm): 49.5
Depth (in): 16.929
Width (mm): 309
Attachment Method: Durilock
Spade Angle: 10
Series: Durilock
Width (in): 12.165
View More
Compatible Models for part number 522-6231

LOAD HAUL DUMP

R1700G R1700 XE R3000H R2900 XE R2900 R1700 R2900G

LOAD, HAUL, DUMP

R1700K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert