Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Warranty InformationReturn Policy
Description
Description
Description: Offering unparalleled manufacturing precision, Cat Cast Corners (522-6265) provide a strong, wear-resistant surface to help protect bucket sides. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat Cast Corners are replaceable wear surfaces to protect bucket’s structural integrity and enhance penetration with sidebars and shear blocks. Shear block protects the pin from extreme loads and breakage, helping ensure sidebar protector retention and increase your uptime. Cast Corners protect the bucket edge and cut your maintenance costs.
Manufactured from steel with properties that maintain hardness for long wear life, our durable Sidecutters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Application: For use on certain load haul dump buckets. Suitable for most soil conditions in average digging conditions. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Offering unparalleled manufacturing precision, Cat Cast Corners (522-6265) provide a strong, wear-resistant surface to help protect bucket sides. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat Cast Corners are replaceable wear surfaces to protect bucket’s structural integrity and enhance penetration with sidebars and shear blocks. Shear block protects the pin from extreme loads and breakage, helping ensure sidebar protector retention and increase your uptime. Cast Corners protect the bucket edge and cut your maintenance costs.
Manufactured from steel with properties that maintain hardness for long wear life, our durable Sidecutters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Application: For use on certain load haul dump buckets. Suitable for most soil conditions in average digging conditions. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (in): 15.827
Height (mm): 402
Hole Size (in): 4.13 (2X)
Hole Size (mm): 105 (2X)
Length (in): 25
Length (mm): 635
Material: Cast Steel,Alloy Steel
Width (in): 15.83
Width (mm): 402
Position: LH
Thickness (in): 1.575
Depth (mm): 561
Hole Quantity: 2
Thickness (mm): 40
Depth (in): 22.087
Hole Spacing (in): 4.567
Attachment Method: Weld-On
Hole Spacing (mm): 116
Units of MeasureUSMetric
Height (in): 15.827
Height (mm): 402
Hole Size (in): 4.13 (2X)
View More
Compatible Models
Compatible Models
Load Haul Dump
R1700GR1700 XER3000HR2900 XER2900R1700R2900G
Load, Haul, Dump
R1700K
View More
Load Haul Dump
R1700GR1700 XER3000HR2900 XER2900R1700R2900G
Warranty Information
Return Policy
Parts diagram for 522-6265
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 522-6265
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 522-6265
Description: Offering unparalleled manufacturing precision, Cat Cast Corners (522-6265) provide a strong, wear-resistant surface to help protect bucket sides. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat Cast Corners are replaceable wear surfaces to protect bucket’s structural integrity and enhance penetration with sidebars and shear blocks. Shear block protects the pin from extreme loads and breakage, helping ensure sidebar protector retention and increase your uptime. Cast Corners protect the bucket edge and cut your maintenance costs.
Manufactured from steel with properties that maintain hardness for long wear life, our durable Sidecutters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Application: For use on certain load haul dump buckets. Suitable for most soil conditions in average digging conditions. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.