To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits522-6275: Left-Hand Side End Bit
Home
Ground Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits522-6275: Left-Hand Side End Bit
522-6275: Left-Hand Side End Bit
Cat® End Bit is mounted on the left edge of the Dozer's blade, enhancing cutting ability, providing wear protection, and maintaining balance during operation
Brand: Cat
Product Images
522-6275: Left-Hand Side End Bit
Cat® End Bit is mounted on the left edge of the Dozer's blade, enhancing cutting ability, providing wear protection, and maintaining balance during operation
The Left-Hand Side End Bit, when affixed to the left edge of a Dozer's blade, is designed to enhance the machine's cutting ability and performance. Made from high-strength materials, the end bit provides wear protection, safeguarding the blade from abrasion and damage during heavy-duty operations. Additionally, it maintains balance and stability while the dozer is in operation, ensuring precise and controlled cutting, grading, or pushing tasks. This bit is instrumental in extending the lifespan of the Dozer's blade and promoting efficient and effective earthmoving and construction operations in a variety of terrains and conditions.
Attributes: • Provides wear protection and cutting ability • Built to withstand abrasion and impact during heavy use • Specifically designed for the left side of the dozer blade
Applications: The Left-Hand Side End Bit is a wear-resistant cutting edge that improves the efficiency and stability of the Dozer's blade during material pushing and movement operations.
The Left-Hand Side End Bit, when affixed to the left edge of a Dozer's blade, is designed to enhance the machine's cutting ability and performance. Made from high-strength materials, the end bit provides wear protection, safeguarding the blade from abrasion and damage during heavy-duty operations. Additionally, it maintains balance and stability while the dozer is in operation, ensuring precise and controlled cutting, grading, or pushing tasks. This bit is instrumental in extending the lifespan of the Dozer's blade and promoting efficient and effective earthmoving and construction operations in a variety of terrains and conditions.
Attributes: • Provides wear protection and cutting ability • Built to withstand abrasion and impact during heavy use • Specifically designed for the left side of the dozer blade
Applications: The Left-Hand Side End Bit is a wear-resistant cutting edge that improves the efficiency and stability of the Dozer's blade during material pushing and movement operations.
Specifications
Specifications
Units of MeasureUSMetric
Upper Hole Spacing (in): 4
Position: LH
Lower Hole Pattern: 4
Material: Abrasion Resistant Steel
Wear or Durability: Cast
Lower Hole Spacing (in): 3
Thickness (in): 0.787
Overall Length (in): 23.413
Hole Size: 7/8-in Plow Bolt (25 mm square)
Upper Hole Spacing (mm): 101.6
Thickness (mm): 20
Lower Hole Spacing (mm): 76.2
Width (mm): 327.1
End Bit Type: FirstCut
Overall Length (mm): 594.7
Upper Hole Pattern: 3
Width (in): 12.878
Units of MeasureUSMetric
Upper Hole Spacing (in): 4
Position: LH
Lower Hole Pattern: 4
View More
Compatible Models
Compatible Models
Track-Type Tractor
D7
View More
Track-Type Tractor
D7
Warranty Information
Return Policy
Parts diagram for 522-6275
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 522-6275
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 522-6275
The Left-Hand Side End Bit, when affixed to the left edge of a Dozer's blade, is designed to enhance the machine's cutting ability and performance. Made from high-strength materials, the end bit provides wear protection, safeguarding the blade from abrasion and damage during heavy-duty operations. Additionally, it maintains balance and stability while the dozer is in operation, ensuring precise and controlled cutting, grading, or pushing tasks. This bit is instrumental in extending the lifespan of the Dozer's blade and promoting efficient and effective earthmoving and construction operations in a variety of terrains and conditions.
Attributes: • Provides wear protection and cutting ability • Built to withstand abrasion and impact during heavy use • Specifically designed for the left side of the dozer blade
Applications: The Left-Hand Side End Bit is a wear-resistant cutting edge that improves the efficiency and stability of the Dozer's blade during material pushing and movement operations.
View More
Specifications for part number 522-6275
Units of Measure
USMetric
Upper Hole Spacing (in): 4
Position: LH
Lower Hole Pattern: 4
Material: Abrasion Resistant Steel
Wear or Durability: Cast
Lower Hole Spacing (in): 3
Thickness (in): 0.787
Overall Length (in): 23.413
Hole Size: 7/8-in Plow Bolt (25 mm square)
Upper Hole Spacing (mm): 101.6
Thickness (mm): 20
Lower Hole Spacing (mm): 76.2
Width (mm): 327.1
End Bit Type: FirstCut
Overall Length (mm): 594.7
Upper Hole Pattern: 3
Width (in): 12.878
View More
Compatible Models for part number 522-6275
TRACK-TYPE TRACTOR
D7
View More
Related parts
2J-3505: 7/8''-9 Hex Nut
Contact Dealer
5P-8249: 7/8" ID Steel Flat Washer
Contact Dealer
6F-0196: 7/8-9 Thread 69.85mm Long Plow Bolt
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.