NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsPaving Ground Engaging ToolsPaving Screed Plates526-0268: Main Screed Wear Plate
Home
Ground Engaging ToolsPaving Ground Engaging ToolsPaving Screed Plates
526-0268: Main Screed Wear Plate
526-0268: Main Screed Wear Plate

Cat® Main Screed Wear Plate is a component within asphalt pavers, designed to withstand abrasion and extend the lifespan of the screed unit during operation

Brand: Cat

Product Images
526-0268: Main Screed Wear Plate
526-0268: Main Screed Wear Plate
526-0268: Main Screed Wear Plate
526-0268: Main Screed Wear Plate
526-0268: Main Screed Wear Plate

Cat® Main Screed Wear Plate is a component within asphalt pavers, designed to withstand abrasion and extend the lifespan of the screed unit during operation

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

The Main Screed Wear Plate is designed to endure the abrasive forces encountered during the asphalt laying process, it forms a resilient surface that shields the main screed from wear and tear caused by the continuous contact with the road surface. The function of the wear plate is to enhance the longevity of the main screed, contributing to the overall efficiency and performance of the paving equipment, ensuring that it acts as a sacrificial layer, minimizing the need for frequent replacements, and reducing downtime for maintenance.

Attributes:
• High-strength material for exceptional wear resistance.
• Abrasion-resistant properties to withstand contact with asphalt.
• Reduced friction for smoother asphalt spreading.
• Heat-resistant materials for prolonged durability in asphalt paving.

Applications:
The Main Screed Wear Plate is positioned on the main screed of asphalt paving equipment, ensuring direct contact with the road surface during the paving process, effectively protecting the main screed from wear caused by abrasion.

The Main Screed Wear Plate is designed to endure the abrasive forces encountered during the asphalt laying process, it forms a resilient surface that shields the main screed from wear and tear caused by the continuous contact with the road surface. The function of the wear plate is to enhance the longevity of the main screed, contributing to the overall efficiency and performance of the paving equipment, ensuring that it acts as a sacrificial layer, minimizing the need for frequent replacements, and reducing downtime for maintenance.

Attributes:
• High-strength material for exceptional wear resistance.
• Abrasion-resistant properties to withstand contact with asphalt.
• Reduced friction for smoother asphalt spreading.
• Heat-resistant materials for prolonged durability in asphalt paving.

Applications:
The Main Screed Wear Plate is positioned on the main screed of asphalt paving equipment, ensuring direct contact with the road surface during the paving process, effectively protecting the main screed from wear caused by abrasion.

Specifications
Specifications
Units of MeasureUSMetric
Height (mm): 99999.99
Length (in): 3937.008
Material: Sealants / Adhesives Adhesive
Thickness (in): 3937.008
Thickness (mm): 99999.99
Height (in): 3937.008
Length (mm): 99999.99
Units of MeasureUSMetric
Height (mm): 99999.99
Length (in): 3937.008
Material: Sealants / Adhesives Adhesive
View More
Compatible Models
Compatible Models
Asphalt Paver
AP400AP455AP500AP555PE636SE47
Asphalt Screed
SE47 V
View More
Asphalt Paver
AP400AP455AP500AP555PE636SE47
Warranty Information
Return Policy
Parts diagram for 526-0268
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 526-0268
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 526-0268

The Main Screed Wear Plate is designed to endure the abrasive forces encountered during the asphalt laying process, it forms a resilient surface that shields the main screed from wear and tear caused by the continuous contact with the road surface. The function of the wear plate is to enhance the longevity of the main screed, contributing to the overall efficiency and performance of the paving equipment, ensuring that it acts as a sacrificial layer, minimizing the need for frequent replacements, and reducing downtime for maintenance.

Attributes:
• High-strength material for exceptional wear resistance.
• Abrasion-resistant properties to withstand contact with asphalt.
• Reduced friction for smoother asphalt spreading.
• Heat-resistant materials for prolonged durability in asphalt paving.

Applications:
The Main Screed Wear Plate is positioned on the main screed of asphalt paving equipment, ensuring direct contact with the road surface during the paving process, effectively protecting the main screed from wear caused by abrasion.

View More
Specifications for part number 526-0268

Units of Measure

USMetric
Height (mm): 99999.99
Length (in): 3937.008
Material: Sealants / Adhesives Adhesive
Thickness (in): 3937.008
Thickness (mm): 99999.99
Height (in): 3937.008
Length (mm): 99999.99
View More
Compatible Models for part number 526-0268

ASPHALT PAVER

AP400 AP455 AP500 AP555 PE636 SE47

ASPHALT SCREED

SE47 V

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert