To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeGround Engaging ToolsPaving Ground Engaging ToolsPaving Screed Plates526-0272: Right Hand Screed Extender Wear Plate
Home
Ground Engaging ToolsPaving Ground Engaging ToolsPaving Screed Plates526-0272: Right Hand Screed Extender Wear Plate
526-0272: Right Hand Screed Extender Wear Plate
Cat® Screed Extender Wear Plate serves to resist wear and enhances the durability of screed extenders, prolonging their lifespan and optimizing paving operation
Brand: Cat
Product Images
526-0272: Right Hand Screed Extender Wear Plate
Cat® Screed Extender Wear Plate serves to resist wear and enhances the durability of screed extenders, prolonging their lifespan and optimizing paving operation
The Right-Hand Screed Extender Wear Plate is a required element affixed to the screed extender of paving equipment; this wear plate is designed to withstand the abrasive forces encountered during asphalt operations. Positioned on the extender, it acts as a protective barrier, minimizing wear and tear caused by constant contact with materials, the wear plate contributes to the extended lifespan and optimal performance of the screed extender. Its function is to enhance the resilience of the paving equipment.
Attributes: • Heat-resistant properties to withstand asphalt temperatures. • Wear-resistant surface for prolonged service life. • Corrosion-resistant materials for longevity. • Durable materials for extended lifespan.
Applications: The Right Hand Screed Extender Wear Plate is positioned on the screed extender of paving equipment to protect the screed extender from the abrasive effects of asphalt mixtures, preventing premature wear and ensuring a smooth and uniform surface during the paving process.
The Right-Hand Screed Extender Wear Plate is a required element affixed to the screed extender of paving equipment; this wear plate is designed to withstand the abrasive forces encountered during asphalt operations. Positioned on the extender, it acts as a protective barrier, minimizing wear and tear caused by constant contact with materials, the wear plate contributes to the extended lifespan and optimal performance of the screed extender. Its function is to enhance the resilience of the paving equipment.
Attributes: • Heat-resistant properties to withstand asphalt temperatures. • Wear-resistant surface for prolonged service life. • Corrosion-resistant materials for longevity. • Durable materials for extended lifespan.
Applications: The Right Hand Screed Extender Wear Plate is positioned on the screed extender of paving equipment to protect the screed extender from the abrasive effects of asphalt mixtures, preventing premature wear and ensuring a smooth and uniform surface during the paving process.
Specifications
Specifications
Units of MeasureUSMetric
Height (mm): 99999.99
Length (in): 3937.008
Material: Sealants / Adhesives Adhesive
Thickness (in): 3937.008
Thickness (mm): 99999.99
Length (mm): 99999.99
Height (in): 3937.008
Units of MeasureUSMetric
Height (mm): 99999.99
Length (in): 3937.008
Material: Sealants / Adhesives Adhesive
View More
Compatible Models
Compatible Models
Asphalt Paver
AP400AP455AP500AP555PE636SE47
Asphalt Screed
SE47 V
View More
Asphalt Paver
AP400AP455AP500AP555PE636SE47
Warranty Information
Return Policy
Parts diagram for 526-0272
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 526-0272
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 526-0272
The Right-Hand Screed Extender Wear Plate is a required element affixed to the screed extender of paving equipment; this wear plate is designed to withstand the abrasive forces encountered during asphalt operations. Positioned on the extender, it acts as a protective barrier, minimizing wear and tear caused by constant contact with materials, the wear plate contributes to the extended lifespan and optimal performance of the screed extender. Its function is to enhance the resilience of the paving equipment.
Attributes: • Heat-resistant properties to withstand asphalt temperatures. • Wear-resistant surface for prolonged service life. • Corrosion-resistant materials for longevity. • Durable materials for extended lifespan.
Applications: The Right Hand Screed Extender Wear Plate is positioned on the screed extender of paving equipment to protect the screed extender from the abrasive effects of asphalt mixtures, preventing premature wear and ensuring a smooth and uniform surface during the paving process.
View More
Specifications for part number 526-0272
Units of Measure
USMetric
Height (mm): 99999.99
Length (in): 3937.008
Material: Sealants / Adhesives Adhesive
Thickness (in): 3937.008
Thickness (mm): 99999.99
Length (mm): 99999.99
Height (in): 3937.008
View More
Compatible Models for part number 526-0272
ASPHALT PAVER
AP400 AP455 AP500 AP555 PE636 SE47
ASPHALT SCREED
SE47 V
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.