NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsOther Cab Components527-7671: 110mm Long Storage Box Striker
Home
CabsOther Cab Components
527-7671: 110mm Long Storage Box Striker
527-7671: 110mm Long Storage Box Striker

Cat® Striker, Striker Diameter: 6mm

Brand: Cat

Product Images
527-7671: 110mm Long Storage Box Striker
527-7671: 110mm Long Storage Box Striker
527-7671: 110mm Long Storage Box Striker
527-7671: 110mm Long Storage Box Striker
527-7671: 110mm Long Storage Box Striker

Cat® Striker, Striker Diameter: 6mm

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat strikers, such as part # 527-7671, provide a mating part for the latch mechanism for doors and hinged assemblies on Cat machines.

Attributes:
• Zinc plated steel striker
• Striker Diameter: 6mm (0.2 in)
• Slot Size: 9.5 X 16mm (0.4 X 0.6 in) (2X)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat strikers, such as part # 527-7671, provide a mating part for the latch mechanism for doors and hinged assemblies on Cat machines.

Attributes:
• Zinc plated steel striker
• Striker Diameter: 6mm (0.2 in)
• Slot Size: 9.5 X 16mm (0.4 X 0.6 in) (2X)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Coating: Zinc Plated
Length (in): 4.3
Length (mm): 110
Material: Steel,Alloy Steel,Alloy Zinc
Overall Height (in): 1.2
Overall Height (mm): 31
Width (in): 2.3
Width (mm): 58
Units of MeasureUSMetric
Coating: Zinc Plated
Length (in): 4.3
Length (mm): 110
View More
Compatible Models
Compatible Models
Wheeled Excavator
MH3040
Forestry Products
FM528 LLFM528
Excavator
320326 GC326330 GC323326GC313 GCOTHER323 GCMH3040323GC330320D3 GC333 GC313320D3333330GC320 GC
Material Handler
MH3032MH3040
Mobile Hyd Power Unit
330 MHPU
View More
Wheeled Excavator
MH3040
Warranty Information
Return Policy
Parts diagram for 527-7671
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 527-7671
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 527-7671

Description:
Cat strikers, such as part # 527-7671, provide a mating part for the latch mechanism for doors and hinged assemblies on Cat machines.

Attributes:
• Zinc plated steel striker
• Striker Diameter: 6mm (0.2 in)
• Slot Size: 9.5 X 16mm (0.4 X 0.6 in) (2X)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 527-7671

Units of Measure

USMetric
Coating: Zinc Plated
Length (in): 4.3
Length (mm): 110
Material: Steel,Alloy Steel,Alloy Zinc
Overall Height (in): 1.2
Overall Height (mm): 31
Width (in): 2.3
Width (mm): 58
View More
Compatible Models for part number 527-7671

WHEELED EXCAVATOR

MH3040

FORESTRY PRODUCTS

FM528 LL FM528

EXCAVATOR

320 326 GC 326 330 GC 323 326GC 313 GC OTHER 323 GC MH3040 323GC 330 320D3 GC 333 GC 313 320D3 333 330GC 320 GC

MATERIAL HANDLER

MH3032 MH3040

MOBILE HYD POWER UNIT

330 MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert