NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins532-9154: PIN-SPRING
Home
Hardware, Seals, & ConsumablesHardwarePinsOther Pins
532-9154: PIN-SPRING
532-9154: PIN-SPRING

Inch

Brand: Cat

Product Images
532-9154: PIN-SPRING
532-9154: PIN-SPRING
532-9154: PIN-SPRING
532-9154: PIN-SPRING
532-9154: PIN-SPRING

Inch

Brand: Cat

Warranty Information
Return Policy
Description
Description

Contains a chamfered end for easy installation. Made of heat-treated steel

Contains a chamfered end for easy installation. Made of heat-treated steel

Specifications
Specifications
Units of MeasureUSMetric
Diameter (in): 0.512
Diameter (mm): 13
Material: Carbon Steel,Coating Mixed: Nonmetallic
Pin Length (mm): 35
Units of MeasureUSMetric
Diameter (in): 0.512
Diameter (mm): 13
Material: Carbon Steel,Coating Mixed: Nonmetallic
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
305 CR
Hammer
B4B2B1
View More
Mini Hyd Excavator
305 CR
Warranty Information
Return Policy
Parts diagram for 532-9154
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 532-9154
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 532-9154

Contains a chamfered end for easy installation. Made of heat-treated steel

View More
Specifications for part number 532-9154

Units of Measure

USMetric
Diameter (in): 0.512
Diameter (mm): 13
Material: Carbon Steel,Coating Mixed: Nonmetallic
Pin Length (mm): 35
View More
Compatible Models for part number 532-9154

MINI HYD EXCAVATOR

305 CR

HAMMER

B4 B2 B1

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert