NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsPaving Ground Engaging ToolsPaving Cutting Bits533-5760: 93.90mm Overall Length Cutter Bit
Home
Ground Engaging ToolsPaving Ground Engaging ToolsPaving Cutting Bits
533-5760: 93.90mm Overall Length Cutter Bit
533-5760: 93.90mm Overall Length Cutter Bit

Cutter Bit (Road Milling Tooth)

Brand: Cat

Product Images
533-5760: 93.90mm Overall Length Cutter Bit
533-5760: 93.90mm Overall Length Cutter Bit
533-5760: 93.90mm Overall Length Cutter Bit
533-5760: 93.90mm Overall Length Cutter Bit
533-5760: 93.90mm Overall Length Cutter Bit

Cutter Bit (Road Milling Tooth)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 533-5760
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 533-5760

Description:
Replacement road milling tooth for the rotary cutter/mixer toolholder on certain Reclaimer/Stabilizer models.

Attributes:
• Shank Diameter: 22 mm (0.87 in)
• Shank Length: 41 mm (1.61 in)
• Bit Length: 94 mm (3.70 in)

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 533-5760

Units of Measure

USMetric
Shank Diameter (mm): 22
Shank Length (mm): 41
Overall Length (mm): 94
Shank Diameter (in): 0.87
Shank Length (in): 1.61
Overall Length (in): 3.70
Material: Carbon Steel
View More
Compatible Models for part number 533-5760

ROAD RECLAIMER

RM600 RM500 RM800 RM500B RM400

ROTARY MIXER

RM500B RM800

STABILIZER MIXER

SM-350

RECLAIMER MIXER

RM500B RM-300 RM-500 RM-350B RM800 RM-350 RM400

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert