Description: With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hardworking iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.
Penetration tips offer a low-profile shape that provides optimal sharpness, penetration and digging ability throughout tip life. In addition, these genuine Cat tips resist blunting and self-sharpen during wear, resulting in less down time, reduced operating costs and increased productivity.
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.
Attributes: • 25% more wear material than general purpose tips • 10-15% more usable life • 25% less cross-sectional area • Symmetric, ribbed top and bottom • Self-sharpening during wear
Applications: • High-impact trenching, excavating and loading • Moderate-to-high impact areas • Densely compacted material, including clay • Difficult-topenetrate materials such as cemented gravel, sedimentary rock and poorly shot rock
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hardworking iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.
Penetration tips offer a low-profile shape that provides optimal sharpness, penetration and digging ability throughout tip life. In addition, these genuine Cat tips resist blunting and self-sharpen during wear, resulting in less down time, reduced operating costs and increased productivity.
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.
Attributes: • 25% more wear material than general purpose tips • 10-15% more usable life • 25% less cross-sectional area • Symmetric, ribbed top and bottom • Self-sharpening during wear
Applications: • High-impact trenching, excavating and loading • Moderate-to-high impact areas • Densely compacted material, including clay • Difficult-topenetrate materials such as cemented gravel, sedimentary rock and poorly shot rock
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Tip Size: A70
Wear or Durability: Standard
Overall Length (in): 8.291
Size: Advansys 70
Rear Width (mm): 85.2
Front Width (in): 0.433
Front Width (mm): 11
Shape: Penetration
Rear Width (in): 3.354
Series: Advansys
Rear Height (mm): 91.9
Overall Length (mm): 210.6
Rear Height (in): 3.618
Units of MeasureUSMetric
Tip Size: A70
Wear or Durability: Standard
Overall Length (in): 8.291
View More
Compatible Models
Compatible Models
Wheeled Excavator
M314M315
Excavator
M315F
View More
Wheeled Excavator
M314M315
Warranty Information
Return Policy
Parts diagram for 539-5677
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 539-5677
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 539-5677
Description: With unsurpassed durability and reliability, Cat® Advansys™ Tips are the Ground Engaging Tools (GET) your hardworking iron deserves. This next-generation hammerless GET demonstrates up to a 15% productivity increase thanks to improved tip and adapter geometry.
Penetration tips offer a low-profile shape that provides optimal sharpness, penetration and digging ability throughout tip life. In addition, these genuine Cat tips resist blunting and self-sharpen during wear, resulting in less down time, reduced operating costs and increased productivity.
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Designed and produced by the same company that manufactures your Cat equipment, our teeth protect your buckets on the toughest jobsites. Made to the exact specs of your equipment, choosing and using genuine Cat parts is always a smart investment.
Attributes: • 25% more wear material than general purpose tips • 10-15% more usable life • 25% less cross-sectional area • Symmetric, ribbed top and bottom • Self-sharpening during wear
Applications: • High-impact trenching, excavating and loading • Moderate-to-high impact areas • Densely compacted material, including clay • Difficult-topenetrate materials such as cemented gravel, sedimentary rock and poorly shot rock
View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 539-5677
Units of Measure
USMetric
Tip Size: A70
Wear or Durability: Standard
Overall Length (in): 8.291
Size: Advansys 70
Rear Width (mm): 85.2
Front Width (in): 0.433
Front Width (mm): 11
Shape: Penetration
Rear Width (in): 3.354
Series: Advansys
Rear Height (mm): 91.9
Overall Length (mm): 210.6
Rear Height (in): 3.618
View More
Compatible Models for part number 539-5677
WHEELED EXCAVATOR
M314 M315
EXCAVATOR
M315F
View More
Related parts
539-5678: Bucket Tip
Contact Dealer
523-9811: CapSure Plug
Contact Dealer
539-5673: Bucket Tip
Contact Dealer
539-5675: Bucket Tip
Contact Dealer
539-5670: Bucket Tip
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.