The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
20R-3466 : Cat® Reman Check Valve
Contact Dealer
11R-2284 : Cat® Reman New with Core (NWC) Check Valve
Contact Dealer
Description
Description
A Prechamber Check Valve is a component used in an engine to regulate the flow of fuel and air mixture into the combustion chamber. It typically consists of a spring-loaded ball that sits in a seat at the entrance to the chamber. During the intake stroke, the ball is forced open by the incoming fuel and air mixture, allowing it to flow into the chamber, and in compression and power strokes, the ball is pushed back into the seat by the pressure in the chamber, preventing the fuel and air mixture from flowing back out.
Attributes: • Helps to reduce wear and tear on the engine by providing a more controlled combustion process. • Manufactured to precise specifications and built for durability, reliability, and productivity.
Applications: A Prechamber Check Valve is used to allow the high-pressure gases to flow in one direction only, from the chamber to the main combustion chamber.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Prechamber Check Valve is a component used in an engine to regulate the flow of fuel and air mixture into the combustion chamber. It typically consists of a spring-loaded ball that sits in a seat at the entrance to the chamber. During the intake stroke, the ball is forced open by the incoming fuel and air mixture, allowing it to flow into the chamber, and in compression and power strokes, the ball is pushed back into the seat by the pressure in the chamber, preventing the fuel and air mixture from flowing back out.
Attributes: • Helps to reduce wear and tear on the engine by providing a more controlled combustion process. • Manufactured to precise specifications and built for durability, reliability, and productivity.
Applications: A Prechamber Check Valve is used to allow the high-pressure gases to flow in one direction only, from the chamber to the main combustion chamber.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 2.76
Overall Length (in): 2.76
Overall Length (mm): 70
Length (mm): 70
Material: Not specified
Thread: 7/8 - 9
Thread Size (in): 7/8-9
Weight (kg): 0.13
Weight (lb): 0.28
Units of MeasureUSMetric
Length (in): 2.76
Overall Length (in): 2.76
Overall Length (mm): 70
View More
Dags för underhåll?
Vi gör det enkelt
Kompletta underhållssatser finns för olika utrustningstyper, med intervallen 250, 500 och 1 000 timmar.
A Prechamber Check Valve is a component used in an engine to regulate the flow of fuel and air mixture into the combustion chamber. It typically consists of a spring-loaded ball that sits in a seat at the entrance to the chamber. During the intake stroke, the ball is forced open by the incoming fuel and air mixture, allowing it to flow into the chamber, and in compression and power strokes, the ball is pushed back into the seat by the pressure in the chamber, preventing the fuel and air mixture from flowing back out.
Attributes: • Helps to reduce wear and tear on the engine by providing a more controlled combustion process. • Manufactured to precise specifications and built for durability, reliability, and productivity.
Applications: A Prechamber Check Valve is used to allow the high-pressure gases to flow in one direction only, from the chamber to the main combustion chamber.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 546-6109
Units of Measure
USMetric
Length (in): 2.76
Overall Length (in): 2.76
Overall Length (mm): 70
Length (mm): 70
Material: Not specified
Thread: 7/8 - 9
Thread Size (in): 7/8-9
Weight (kg): 0.13
Weight (lb): 0.28
View More
Dags för underhåll?
Vi gör det enkelt
Kompletta underhållssatser finns för olika utrustningstyper, med intervallen 250, 500 och 1 000 timmar.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.