NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsTooth Couplers549-5556: Coupler
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsTooth Couplers
549-5556: Coupler
549-5556: Coupler

Shop Cat® 950+ to 145 EWL coupler for ground engaging tools compatible with 549-5556.

Brand: Cat

Product Images
549-5556: Coupler
549-5556: Coupler
549-5556: Coupler
549-5556: Coupler
549-5556: Coupler
549-5556: Coupler

Shop Cat® 950+ to 145 EWL coupler for ground engaging tools compatible with 549-5556.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Couplers usually are secured to the nose base with a hammerless retainer that pulls the coupler tight. In some cases, coupler pocket has a dual load bearing surfaces to minimize nose stress and wear. Moreover Coupler pocket evenly distributes load on nose base to reduce stress. in case of Extended life couplers, the maintenance time is decreased by increasing the wear material thereby reducing the number of times for change outs. Also. material added to top of coupler to create a uniform profile maintains penetrations and material flow. Added material around retention system also decreases the wear on renettion system.

Attributes:
Safety Focus - Hammerless Retention
Minimize nose wear - Balanced positive uptake
No special tooling

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Compatible Models:
Expanded Mining Products
6060

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Couplers usually are secured to the nose base with a hammerless retainer that pulls the coupler tight. In some cases, coupler pocket has a dual load bearing surfaces to minimize nose stress and wear. Moreover Coupler pocket evenly distributes load on nose base to reduce stress. in case of Extended life couplers, the maintenance time is decreased by increasing the wear material thereby reducing the number of times for change outs. Also. material added to top of coupler to create a uniform profile maintains penetrations and material flow. Added material around retention system also decreases the wear on renettion system.

Attributes:
Safety Focus - Hammerless Retention
Minimize nose wear - Balanced positive uptake
No special tooling

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Compatible Models:
Expanded Mining Products
6060

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Nose Size: 950+
Tip Nose Width (in): 8.346
Tip Size: 145
Material: Alloy Steel
Wear or Durability: EWL
Nose Attachment Method: Mechanically Attached
Nose Series: CL-1+
Overall Length (in): 20.197
Tip Nose Width (mm): 212
Width (mm): 386
Tip Series: CL-1
Overall Length (mm): 513
Tip Attachment Method: Mechanically Attached
Width (in): 15.197
Units of MeasureUSMetric
Nose Size: 950+
Tip Nose Width (in): 8.346
Tip Size: 145
View More
Compatible Models
Compatible Models
Hydraulic Shovel
6060
View More
Hydraulic Shovel
6060
Warranty Information
Return Policy
Parts diagram for 549-5556
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 549-5556
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 549-5556

Description:
Couplers usually are secured to the nose base with a hammerless retainer that pulls the coupler tight. In some cases, coupler pocket has a dual load bearing surfaces to minimize nose stress and wear. Moreover Coupler pocket evenly distributes load on nose base to reduce stress. in case of Extended life couplers, the maintenance time is decreased by increasing the wear material thereby reducing the number of times for change outs. Also. material added to top of coupler to create a uniform profile maintains penetrations and material flow. Added material around retention system also decreases the wear on renettion system.

Attributes:
Safety Focus - Hammerless Retention
Minimize nose wear - Balanced positive uptake
No special tooling

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Compatible Models:
Expanded Mining Products
6060

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 549-5556

Units of Measure

USMetric
Nose Size: 950+
Tip Nose Width (in): 8.346
Tip Size: 145
Material: Alloy Steel
Wear or Durability: EWL
Nose Attachment Method: Mechanically Attached
Nose Series: CL-1+
Overall Length (in): 20.197
Tip Nose Width (mm): 212
Width (mm): 386
Tip Series: CL-1
Overall Length (mm): 513
Tip Attachment Method: Mechanically Attached
Width (in): 15.197
View More
Compatible Models for part number 549-5556

HYDRAULIC SHOVEL

6060

View More
Related parts
444-1731
444-1731: Retainer Kits
Contact Dealer
467-4638
467-4638: KIT-SERVICE
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert