NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsPaving Ground Engaging ToolsPaving Screed Plates554-3968: Right Hand Screed Extension Plate
Home
Ground Engaging ToolsPaving Ground Engaging ToolsPaving Screed Plates
554-3968: Right Hand Screed Extension Plate
554-3968: Right Hand Screed Extension Plate

Cat® Screed Extension Plate provides a precise and uniform extension to the equipment's screed, allowing for accurate surface leveling

Brand: Cat

Product Images
554-3968: Right Hand Screed Extension Plate
554-3968: Right Hand Screed Extension Plate
554-3968: Right Hand Screed Extension Plate
554-3968: Right Hand Screed Extension Plate
554-3968: Right Hand Screed Extension Plate

Cat® Screed Extension Plate provides a precise and uniform extension to the equipment's screed, allowing for accurate surface leveling

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Screed Extension Plate is an attachment designed to enhance the functionality and efficiency of paving equipment. This precision-engineered plate serves as an extension for the screed, enabling the equipment to achieve precise and uniform surface finish. It is a valuable addition, ensuring the creation of smooth and level surfaces.

Attributes :
• Crafted from robust and wear resistant materials.
• Endure the abrasion and impact encountered during operations.
• Allow for a more efficient and uniform asphalt laying process.

Applications :
A Screed Extension Plate increases the efficiency and effectiveness of the paving process, contributing to the quality and durability of asphalt surfaces.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Screed Extension Plate is an attachment designed to enhance the functionality and efficiency of paving equipment. This precision-engineered plate serves as an extension for the screed, enabling the equipment to achieve precise and uniform surface finish. It is a valuable addition, ensuring the creation of smooth and level surfaces.

Attributes :
• Crafted from robust and wear resistant materials.
• Endure the abrasion and impact encountered during operations.
• Allow for a more efficient and uniform asphalt laying process.

Applications :
A Screed Extension Plate increases the efficiency and effectiveness of the paving process, contributing to the quality and durability of asphalt surfaces.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (mm): 99999.99
Length (in): 3937.008
Material: Alloy Steel
Thickness (in): 3937.008
Thickness (mm): 99999.99
Height (in): 3937.008
Length (mm): 99999.99
Units of MeasureUSMetric
Height (mm): 99999.99
Length (in): 3937.008
Material: Alloy Steel
View More
Compatible Models
Compatible Models
Asphalt Paver
AP400AP455AP500AP555PE636SE47
Asphalt Screed
SE47 FM
View More
Asphalt Paver
AP400AP455AP500AP555PE636SE47
Warranty Information
Return Policy
Parts diagram for 554-3968
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 554-3968
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 554-3968

A Screed Extension Plate is an attachment designed to enhance the functionality and efficiency of paving equipment. This precision-engineered plate serves as an extension for the screed, enabling the equipment to achieve precise and uniform surface finish. It is a valuable addition, ensuring the creation of smooth and level surfaces.

Attributes :
• Crafted from robust and wear resistant materials.
• Endure the abrasion and impact encountered during operations.
• Allow for a more efficient and uniform asphalt laying process.

Applications :
A Screed Extension Plate increases the efficiency and effectiveness of the paving process, contributing to the quality and durability of asphalt surfaces.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 554-3968

Units of Measure

USMetric
Height (mm): 99999.99
Length (in): 3937.008
Material: Alloy Steel
Thickness (in): 3937.008
Thickness (mm): 99999.99
Height (in): 3937.008
Length (mm): 99999.99
View More
Compatible Models for part number 554-3968

ASPHALT PAVER

AP400 AP455 AP500 AP555 PE636 SE47

ASPHALT SCREED

SE47 FM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert