NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home559-5001: Fuel Level Sender
Home559-5001: Fuel Level Sender
559-5001: Fuel Level Sender

Cat® Fuel Level Sender

Brand: Cat

Product Images
559-5001: Fuel Level Sender
559-5001: Fuel Level Sender
559-5001: Fuel Level Sender
559-5001: Fuel Level Sender
559-5001: Fuel Level Sender

Cat® Fuel Level Sender

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Passive sensors like part # 559-5001 do not require any external electrical power supply. All electric components are sealed from fuel, offering high reliability and durability in all conditions. Output signal is variable resistance, based on a float moving in a column with the fuel level. A pull up circuit is typically used and helps diagnose problems with wires and sensors. A stainless steel tube assembly is used for vibration stability and corrosion resistance.

Attributes:
• Passive Continuous Level Sensor
• Variable resistance output
• Top Mount/Vertical
• Compatible Media: Diesel, Bio diesel, JP-8 and DEF fluid
• Connector Type: 2-Pin DT
• Length: 1021mm (40.2 in)
• Wire Length: 794mm (31.3 in)
• Operating Temperature: -40° F to +185° F (-40° C to +85° C)

Application:
Cat senders are application specific. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Passive sensors like part # 559-5001 do not require any external electrical power supply. All electric components are sealed from fuel, offering high reliability and durability in all conditions. Output signal is variable resistance, based on a float moving in a column with the fuel level. A pull up circuit is typically used and helps diagnose problems with wires and sensors. A stainless steel tube assembly is used for vibration stability and corrosion resistance.

Attributes:
• Passive Continuous Level Sensor
• Variable resistance output
• Top Mount/Vertical
• Compatible Media: Diesel, Bio diesel, JP-8 and DEF fluid
• Connector Type: 2-Pin DT
• Length: 1021mm (40.2 in)
• Wire Length: 794mm (31.3 in)
• Operating Temperature: -40° F to +185° F (-40° C to +85° C)

Application:
Cat senders are application specific. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Connector Type: 2-Pin DT
Flange Diameter (in): 3.66
Flange Diameter (mm): 93
Overall Length (in): 40.90
Overall Length (mm): 1038.9
Wire Length (in): 31.26
Wire Length (mm): 794
Material: Carbon Steel
Units of MeasureUSMetric
Connector Type: 2-Pin DT
Flange Diameter (in): 3.66
Flange Diameter (mm): 93
View More
Compatible Models
Compatible Models
Articulated Truck
740 GC745
Ejector Truck
740
View More
Articulated Truck
740 GC745
Warranty Information
Return Policy
Parts diagram for 559-5001
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 559-5001
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 559-5001

Description:
Passive sensors like part # 559-5001 do not require any external electrical power supply. All electric components are sealed from fuel, offering high reliability and durability in all conditions. Output signal is variable resistance, based on a float moving in a column with the fuel level. A pull up circuit is typically used and helps diagnose problems with wires and sensors. A stainless steel tube assembly is used for vibration stability and corrosion resistance.

Attributes:
• Passive Continuous Level Sensor
• Variable resistance output
• Top Mount/Vertical
• Compatible Media: Diesel, Bio diesel, JP-8 and DEF fluid
• Connector Type: 2-Pin DT
• Length: 1021mm (40.2 in)
• Wire Length: 794mm (31.3 in)
• Operating Temperature: -40° F to +185° F (-40° C to +85° C)

Application:
Cat senders are application specific. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 559-5001

Units of Measure

USMetric
Connector Type: 2-Pin DT
Flange Diameter (in): 3.66
Flange Diameter (mm): 93
Overall Length (in): 40.90
Overall Length (mm): 1038.9
Wire Length (in): 31.26
Wire Length (mm): 794
Material: Carbon Steel
View More
Compatible Models for part number 559-5001

ARTICULATED TRUCK

740 GC 745

EJECTOR TRUCK

740

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert