NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsOther Cab Components562-1642: Cab Door Handle
Home
CabsOther Cab Components
562-1642: Cab Door Handle
562-1642: Cab Door Handle

Cat® Cab Steel Door Handle

Brand: Cat

Product Images
562-1642: Cab Door Handle
562-1642: Cab Door Handle
562-1642: Cab Door Handle
562-1642: Cab Door Handle
562-1642: Cab Door Handle

Cat® Cab Steel Door Handle

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Handles, such as 562-1642, are used for operating cab doors across Cat product lines.

These handles are the primary component for doors, and other equipment, to work effectively and they are designed with the quality you expect for your equipment.

Attributes:
• Material: Steel
• Length: 110 mm (4.3 in)
• Handles are ergonomically designed for ease of operator use

Application:
Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Handles, such as 562-1642, are used for operating cab doors across Cat product lines.

These handles are the primary component for doors, and other equipment, to work effectively and they are designed with the quality you expect for your equipment.

Attributes:
• Material: Steel
• Length: 110 mm (4.3 in)
• Handles are ergonomically designed for ease of operator use

Application:
Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel
Overall Length (mm): 110
Overall Width (mm): 56
Overall Height (mm): 176
Overall Length (in): 4.3
Overall Width (in): 2.2
Overall Height (in): 6.9
Units of MeasureUSMetric
Material: Steel
Overall Length (mm): 110
Overall Width (mm): 56
View More
Compatible Models
Compatible Models
Oem Mob Hyd Pwr Unit
336MHPU
Wheeled Excavator
M313-07MH3040M314-07M314MH3026M315M322M320M315GCM318M319M316M317
Load Haul Dump
OTHER
Excavator
326 GC349 GC340336 MHPU323 GX349316 GC336 GC345313 GC320D323 GC323GC395352350317333 GC315313320D3355320GX312 GC320320D L326330 GC325318 GC323326GC315 GCOTHERMH3040323D3330374320 GX340MHPU317 GC3353363101333350 OEM330GC320 GC345 GC352 UHD
Material Handler
MH3050MH3250MH3260MH3022MH3024MH3032MH3040
Mobile Hyd Power Unit
330 MHPU350MHPU
View More
Oem Mob Hyd Pwr Unit
336MHPU
Warranty Information
Return Policy
Parts diagram for 562-1642
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 562-1642
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 562-1642

Description:
Handles, such as 562-1642, are used for operating cab doors across Cat product lines.

These handles are the primary component for doors, and other equipment, to work effectively and they are designed with the quality you expect for your equipment.

Attributes:
• Material: Steel
• Length: 110 mm (4.3 in)
• Handles are ergonomically designed for ease of operator use

Application:
Consult your owner's manual or contact your local Cat dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 562-1642

Units of Measure

USMetric
Material: Steel
Overall Length (mm): 110
Overall Width (mm): 56
Overall Height (mm): 176
Overall Length (in): 4.3
Overall Width (in): 2.2
Overall Height (in): 6.9
View More
Compatible Models for part number 562-1642

OEM MOB HYD PWR UNIT

336MHPU

WHEELED EXCAVATOR

M313-07 MH3040 M314-07 M314 MH3026 M315 M322 M320 M315GC M318 M319 M316 M317

LOAD HAUL DUMP

OTHER

EXCAVATOR

326 GC 349 GC 340 336 MHPU 323 GX 349 316 GC 336 GC 345 313 GC 320D 323 GC 323GC 395 352 350 317 333 GC 315 313 320D3 355 320GX 312 GC 320 320D L 326 330 GC 325 318 GC 323 326GC 315 GC OTHER MH3040 323D3 330 374 320 GX 340MHPU 317 GC 335 336 3101 333 350 OEM 330GC 320 GC 345 GC 352 UHD

MATERIAL HANDLER

MH3050 MH3250 MH3260 MH3022 MH3024 MH3032 MH3040

MOBILE HYD POWER UNIT

330 MHPU 350MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert