The Sealed and Lubricated Sleeve Bearing Track is a component used in the undercarriage system of a Track-Type Tractor. It provides traction, stability, and reduced friction for the tracks, contributing to the overall performance and durability of the machine. The sleeve bearings provide support and reduce friction between the track chain and the track frame. They allow the track links to articulate smoothly and distribute the weight of the machine evenly across the track system. The Sleeve Bearing Tracks consist of a track chain made up of interconnected track links, with each track link having a built-in sleeve bearing. The sleeve bearings also help absorb shocks and vibrations during operation, improving overall ride comfort and reducing wear on the components.
Attributes: • Sealed and lubricated sleeve bearing • Positive pin retention to ensure the pins connecting the track links remain securely in place • Tooth master link to securely connect and transmit power between individual grouser shoes in the undercarriage track system • Designed to operate at greater loads • Superior traction in rough terrain • Reduces friction and wear
Applications: This Sealed and Lubricated Sleeve Bearing Track is fitted on the undercarriage of the Track-Type Tractor, and used for machinery to maneuver efficiently in various terrains and tasks.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Sealed and Lubricated Sleeve Bearing Track is a component used in the undercarriage system of a Track-Type Tractor. It provides traction, stability, and reduced friction for the tracks, contributing to the overall performance and durability of the machine. The sleeve bearings provide support and reduce friction between the track chain and the track frame. They allow the track links to articulate smoothly and distribute the weight of the machine evenly across the track system. The Sleeve Bearing Tracks consist of a track chain made up of interconnected track links, with each track link having a built-in sleeve bearing. The sleeve bearings also help absorb shocks and vibrations during operation, improving overall ride comfort and reducing wear on the components.
Attributes: • Sealed and lubricated sleeve bearing • Positive pin retention to ensure the pins connecting the track links remain securely in place • Tooth master link to securely connect and transmit power between individual grouser shoes in the undercarriage track system • Designed to operate at greater loads • Superior traction in rough terrain • Reduces friction and wear
Applications: This Sealed and Lubricated Sleeve Bearing Track is fitted on the undercarriage of the Track-Type Tractor, and used for machinery to maneuver efficiently in various terrains and tasks.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Sealed and Lubricated Sleeve Bearing Track is a component used in the undercarriage system of a Track-Type Tractor. It provides traction, stability, and reduced friction for the tracks, contributing to the overall performance and durability of the machine. The sleeve bearings provide support and reduce friction between the track chain and the track frame. They allow the track links to articulate smoothly and distribute the weight of the machine evenly across the track system. The Sleeve Bearing Tracks consist of a track chain made up of interconnected track links, with each track link having a built-in sleeve bearing. The sleeve bearings also help absorb shocks and vibrations during operation, improving overall ride comfort and reducing wear on the components.
Attributes: • Sealed and lubricated sleeve bearing • Positive pin retention to ensure the pins connecting the track links remain securely in place • Tooth master link to securely connect and transmit power between individual grouser shoes in the undercarriage track system • Designed to operate at greater loads • Superior traction in rough terrain • Reduces friction and wear
Applications: This Sealed and Lubricated Sleeve Bearing Track is fitted on the undercarriage of the Track-Type Tractor, and used for machinery to maneuver efficiently in various terrains and tasks.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 563-8470
Number of Track Sections: 41
Shoe Width (mm): 810
ARM: No
Offset: Not Applicable
Track Bolt Thread: 1.375
Hole Type: Not Applicable
Number of Grousers: Single
Grease Track Type: Not Applicable
Clipped: No
Track Stiffening System: Not Applicable
Master Bolt Thread: M36
Seal And Lube Type: SALT
Shoe Type: ES
Master Link Type: 1 Tooth Master
View More
Compatible Models for part number 563-8470
TRACK-TYPE TRACTOR
D11T
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.