NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainOther Drivetrain ComponentsOther Drivetrain Components567-7171: 375mm Outer Diameter Duo Cone Seal
Home
DrivetrainOther Drivetrain ComponentsOther Drivetrain Components
567-7171: 375mm Outer Diameter Duo Cone Seal
567-7171: 375mm Outer Diameter Duo Cone Seal

Cat® Duo Cone Seal (326-330), Inside Diameter: 340 mm

Brand: Cat

fallback-image
567-7171: 375mm Outer Diameter Duo Cone Seal

Cat® Duo Cone Seal (326-330), Inside Diameter: 340 mm

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Duo cone seals, such as 567-7171, are metal to metal facing seals which provide protection against intrusion of foreign particles.

Attributes:
• Seal Type: Duo Cone
• Inside Diameter: 340 mm (13.37 inches)
• Outside Diameter: 375 mm (14.76 inches)

Application:
Consult your owner’s manual or contact your local Cat dealer for more information

Description:
Duo cone seals, such as 567-7171, are metal to metal facing seals which provide protection against intrusion of foreign particles.

Attributes:
• Seal Type: Duo Cone
• Inside Diameter: 340 mm (13.37 inches)
• Outside Diameter: 375 mm (14.76 inches)

Application:
Consult your owner’s manual or contact your local Cat dealer for more information

Specifications
Specifications
Units of MeasureUSMetric
Seal Type: Duo Cone Seal
Primary Sealing Material: NBR
Inside Diameter (mm): 340
Outside Diameter (mm): 375
Width (mm): 40
Inside Diameter (in): 13.37
Outside Diameter (in): 14.76
Width (in): 1.58
Material: Carbon Steel
Units of MeasureUSMetric
Seal Type: Duo Cone Seal
Primary Sealing Material: NBR
Inside Diameter (mm): 340
View More
Compatible Models
Compatible Models
Undercarriage
OEMS
Forestry Products
538
Excavator
320326 GC326D2330330F333 GC538326330D2330D2 L330 GC333323326GC330F L320D2 FM323F SAFM538330GC320 GC326F
Mobile Hyd Power Unit
330 MHPU
View More
Undercarriage
OEMS
Warranty Information
Return Policy
Parts diagram for 567-7171
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 567-7171
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 567-7171

Description:
Duo cone seals, such as 567-7171, are metal to metal facing seals which provide protection against intrusion of foreign particles.

Attributes:
• Seal Type: Duo Cone
• Inside Diameter: 340 mm (13.37 inches)
• Outside Diameter: 375 mm (14.76 inches)

Application:
Consult your owner’s manual or contact your local Cat dealer for more information

View More
Specifications for part number 567-7171

Units of Measure

USMetric
Seal Type: Duo Cone Seal
Primary Sealing Material: NBR
Inside Diameter (mm): 340
Outside Diameter (mm): 375
Width (mm): 40
Inside Diameter (in): 13.37
Outside Diameter (in): 14.76
Width (in): 1.58
Material: Carbon Steel
View More
Compatible Models for part number 567-7171

UNDERCARRIAGE

OEMS

FORESTRY PRODUCTS

538

EXCAVATOR

320 326 GC 326D2 330 330F 333 GC 538 326 330D2 330D2 L 330 GC 333 323 326GC 330F L 320D2 FM 323F SA FM538 330GC 320 GC 326F

MOBILE HYD POWER UNIT

330 MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert