NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeAttachmentsTilt Rotate Systems570-7125: TRS8, Pin On (Pin Grabber) / S50, 10 Ton Mini Excavators
Home
AttachmentsTilt Rotate Systems
570-7125: TRS8, Pin On (Pin Grabber) / S50, 10 Ton Mini Excavators
570-7125: TRS8, Pin On (Pin Grabber) / S50, 10 Ton Mini Excavators

Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.

Brand: Cat

Product Images
570-7125: TRS8, Pin On (Pin Grabber) / S50, 10 Ton Mini Excavators
570-7125: TRS8, Pin On (Pin Grabber) / S50, 10 Ton Mini Excavators
570-7125: TRS8, Pin On (Pin Grabber) / S50, 10 Ton Mini Excavators
570-7125: TRS8, Pin On (Pin Grabber) / S50, 10 Ton Mini Excavators
570-7125: TRS8, Pin On (Pin Grabber) / S50, 10 Ton Mini Excavators
570-7125: TRS8, Pin On (Pin Grabber) / S50, 10 Ton Mini Excavators
570-7125: TRS8, Pin On (Pin Grabber) / S50, 10 Ton Mini Excavators
570-7125: TRS8, Pin On (Pin Grabber) / S50, 10 Ton Mini Excavators

Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat® Tiltrotators for excavators provide 360-degree rotation and 40-degree tilting action side-to-side, allowing the machine to reach more work areas from a single position. The tiltrotator enables the operator to maneuver around posts, rocks, and other obstacles, as well as to reach along ditch edges more easily.

Cat® Tiltrotators for excavators provide 360-degree rotation and 40-degree tilting action side-to-side, allowing the machine to reach more work areas from a single position. The tiltrotator enables the operator to maneuver around posts, rocks, and other obstacles, as well as to reach along ditch edges more easily.

Specifications
Specifications
Units of MeasureUSMetric
Weight: 683.4 lb
Weight: 310 kg
Overall Height: 947 mm
Overall Height: 37.3 in
Length: 635 mm
Length: 25 in
Overall Width: 26.7 in
Overall Width: 678 mm
Tilt Angle Range: 40° Left/Right
Optimal Hydraulic Flow: 45-75 L/min (12-20 gpm)
Maximum Operating Pressure: 25000
Maximum Operating Pressure: 3625.9
Required Hydraulics: 1st Auxiliary
Units of MeasureUSMetric
Weight: 683.4 lb
Weight: 310 kg
Overall Height: 947 mm
View More
Compatible Models
Compatible Models
Work Tool
TRS8
View More
Work Tool
TRS8
Warranty Information
Return Policy
Parts diagram for 570-7125
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert