NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings572-1725: 60mm Internal Diameter Flanged Bearing
Home
EngineEngines & BlocksCylinder Block ComponentsSleeve Bearings
572-1725: 60mm Internal Diameter Flanged Bearing
572-1725: 60mm Internal Diameter Flanged Bearing

Cat® Grey Iron Casting Flange Bearing Used in Conveyor Systems

Brand: Cat

Product Images
572-1725: 60mm Internal Diameter Flanged Bearing
572-1725: 60mm Internal Diameter Flanged Bearing
572-1725: 60mm Internal Diameter Flanged Bearing
572-1725: 60mm Internal Diameter Flanged Bearing
572-1725: 60mm Internal Diameter Flanged Bearing

Cat® Grey Iron Casting Flange Bearing Used in Conveyor Systems

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Flange bearing for use with pipe adapter on the auger conveyor.

Attributes:
• Material: Cast Iron
• Length: 175 mm (6.89 in)
• Width: 175 mm (6.89 in)
• Overall Height: 86 mm (3.39 in)
• For use with M16 or 5/8 inch hardware

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Flange bearing for use with pipe adapter on the auger conveyor.

Attributes:
• Material: Cast Iron
• Length: 175 mm (6.89 in)
• Width: 175 mm (6.89 in)
• Overall Height: 86 mm (3.39 in)
• For use with M16 or 5/8 inch hardware

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Hole Size (in): 0.75 (4X)
Hole Size (mm): 19 (4X)
Length (in): 6.89
Length (mm): 175
Material: Cast Iron,Gray (Flake) Iron
Overall Height (in): 3.39
Overall Height (mm): 86
Width (in): 6.89
Width (mm): 175
Units of MeasureUSMetric
Hole Size (in): 0.75 (4X)
Hole Size (mm): 19 (4X)
Length (in): 6.89
View More

Le moment des opérations d'entretien est arrivé ?

Nous vous simplifions la tâche.

Des kits d'entretien sont disponibles par type d'équipement, notamment pour des intervalles de 250, 500 et 1000 heures.

Compatible Models
Compatible Models
Cold Planer
PM312PM620PM622PM820PM313PM310PM825PM822
View More
Cold Planer
PM312PM620PM622PM820PM313PM310PM825PM822
Warranty Information
Return Policy
Parts diagram for 572-1725
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 572-1725
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 572-1725

Description:
Flange bearing for use with pipe adapter on the auger conveyor.

Attributes:
• Material: Cast Iron
• Length: 175 mm (6.89 in)
• Width: 175 mm (6.89 in)
• Overall Height: 86 mm (3.39 in)
• For use with M16 or 5/8 inch hardware

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 572-1725

Units of Measure

USMetric
Hole Size (in): 0.75 (4X)
Hole Size (mm): 19 (4X)
Length (in): 6.89
Length (mm): 175
Material: Cast Iron,Gray (Flake) Iron
Overall Height (in): 3.39
Overall Height (mm): 86
Width (in): 6.89
Width (mm): 175
View More

Le moment des opérations d'entretien est arrivé ?

Nous vous simplifions la tâche.

Des kits d'entretien sont disponibles par type d'équipement, notamment pour des intervalles de 250, 500 et 1000 heures.

Compatible Models for part number 572-1725

COLD PLANER

PM312 PM620 PM622 PM820 PM313 PM310 PM825 PM822

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert