NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings573-1721: CAT Identification Film
Home
Hardware, Seals, & ConsumablesInformation, Messages, & Markings
573-1721: CAT Identification Film
573-1721: CAT Identification Film

Cat® 163.3mm Long CAT Identification Film for engine enclosure

Brand: Cat

Product Images
573-1721: CAT Identification Film
573-1721: CAT Identification Film
573-1721: CAT Identification Film
573-1721: CAT Identification Film
573-1721: CAT Identification Film

Cat® 163.3mm Long CAT Identification Film for engine enclosure

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Trademark film provides a means to identify the machine as a Cat product.

Attributes:
• Cat modern hex film
• Film nomenclature: CAT
• Film Size: 163 x 100 mm (6.43 x 3.94 in)
• Pressure sensitive adhesive backed vinyl film

Application:
Use as required. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Trademark film provides a means to identify the machine as a Cat product.

Attributes:
• Cat modern hex film
• Film nomenclature: CAT
• Film Size: 163 x 100 mm (6.43 x 3.94 in)
• Pressure sensitive adhesive backed vinyl film

Application:
Use as required. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Type: Modern Hex Trademark Film
Length (mm): 163
Width (mm): 100
Length (in): 6.43
Width (in): 3.94
Material: PVC Plastic
Units of MeasureUSMetric
Type: Modern Hex Trademark Film
Length (mm): 163
Width (mm): 100
View More
Compatible Models
Compatible Models
Generator Set
C27C2.2C32XQ35C3.43516C3512XQ60DG150G34123516E3512C3512B
Power Module
XQ2280
Mixing Bucket
MB250MB200
Logging Grapple
GLL60GLL52GLL55
Cold Planer
PC35
Mulching Head
HM2615HM6015
Grapple
G206
Petroleum Gen Set
C273512BC32
Power Pack
PR118PR123PR121
Wheel Loader
972M XE962M Z962966M XE908K908M972M972L980L980M950M Z907K906K906M966L966M962L950M950L962M982M
Compact Wheel Loader
908M920K906M907M
Track-Type Tractor
D4
Gen Set Engine
C3.4B
Mini Hyd Excavator
300.9D305 CR
Hammer
H55SB4H65E SH120GCH35SH110GCH65SH45SH80H80E
Pipelayer
PL72PL61
Industrial Engine
3512B3512C3512
Excavator
548558568 FM
View More
Generator Set
C27C2.2C32XQ35C3.43516C3512XQ60DG150G34123516E3512C3512B
Warranty Information
Return Policy
Parts diagram for 573-1721
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 573-1721
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 573-1721

Description:
Trademark film provides a means to identify the machine as a Cat product.

Attributes:
• Cat modern hex film
• Film nomenclature: CAT
• Film Size: 163 x 100 mm (6.43 x 3.94 in)
• Pressure sensitive adhesive backed vinyl film

Application:
Use as required. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 573-1721

Units of Measure

USMetric
Type: Modern Hex Trademark Film
Length (mm): 163
Width (mm): 100
Length (in): 6.43
Width (in): 3.94
Material: PVC Plastic
View More
Compatible Models for part number 573-1721

GENERATOR SET

C27 C2.2 C32 XQ35 C3.4 3516C 3512 XQ60 DG150 G3412 3516E 3512C 3512B

POWER MODULE

XQ2280

MIXING BUCKET

MB250 MB200

LOGGING GRAPPLE

GLL60 GLL52 GLL55

COLD PLANER

PC35

MULCHING HEAD

HM2615 HM6015

GRAPPLE

G206

PETROLEUM GEN SET

C27 3512B C32

POWER PACK

PR118 PR123 PR121

WHEEL LOADER

972M XE 962M Z 962 966M XE 908K 908M 972M 972L 980L 980M 950M Z 907K 906K 906M 966L 966M 962L 950M 950L 962M 982M

COMPACT WHEEL LOADER

908M 920K 906M 907M

TRACK-TYPE TRACTOR

D4

GEN SET ENGINE

C3.4B

MINI HYD EXCAVATOR

300.9D 305 CR

HAMMER

H55S B4 H65E S H120GC H35S H110GC H65S H45S H80 H80E

PIPELAYER

PL72 PL61

INDUSTRIAL ENGINE

3512B 3512C 3512

EXCAVATOR

548 558 568 FM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert