Description: A transmission roller bearing also known as a gearbox roller bearing, is a type of rolling element bearing commonly used in transmissions and gearboxes. It is designed to provide support and reduce friction between rotating components within the transmission, allowing for smooth and efficient power transmission.
Attributes: • Designed to withstand high radial and axial loads encountered in transmission systems. • Designed to provide both axial and radial stability to the rotating components within the transmission.
Applications: A Transmission roller bearing plays a crucial role in the smooth and efficient operation of transmissions and gearboxes. By providing support and reducing friction between rotating components, they help transmit power while ensuring stability, durability, and reliability and it is widely used in Cat 312, 320, 320D, 320E, 323D, 324D, 325, 325D, 326D, 328D, 329D, 330, 330C, 330D, 336, 336D and 340D 318E, 318F, 319D, 320, 320B, 320C, 320D, 320E, 320F, 321D, 322C, 323, 323D, 323E, 323F, 324D, 324E, 325, 325C, 325D, 325F, 326, 326D, 326F, 328D, 329D, 329E, 329F, 330, 330C, 330D, 330F, 335, 335F, 336, 336D, 336E, 336F, 340, 340D, 340F, 345, 349D, 538 and 548 Excavators, 320D, 325D, 330C and 330D Material Handler, 336E Base Machine-Cosg-336e Hvg, 336E Base Machine-Cosg-336e L Uhd, 3516C Generator Set, D3K and D6K Track Type Tractor, MD5150, and MD6640 Drills, TR43 Powertrain.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A transmission roller bearing also known as a gearbox roller bearing, is a type of rolling element bearing commonly used in transmissions and gearboxes. It is designed to provide support and reduce friction between rotating components within the transmission, allowing for smooth and efficient power transmission.
Attributes: • Designed to withstand high radial and axial loads encountered in transmission systems. • Designed to provide both axial and radial stability to the rotating components within the transmission.
Applications: A Transmission roller bearing plays a crucial role in the smooth and efficient operation of transmissions and gearboxes. By providing support and reducing friction between rotating components, they help transmit power while ensuring stability, durability, and reliability and it is widely used in Cat 312, 320, 320D, 320E, 323D, 324D, 325, 325D, 326D, 328D, 329D, 330, 330C, 330D, 336, 336D and 340D 318E, 318F, 319D, 320, 320B, 320C, 320D, 320E, 320F, 321D, 322C, 323, 323D, 323E, 323F, 324D, 324E, 325, 325C, 325D, 325F, 326, 326D, 326F, 328D, 329D, 329E, 329F, 330, 330C, 330D, 330F, 335, 335F, 336, 336D, 336E, 336F, 340, 340D, 340F, 345, 349D, 538 and 548 Excavators, 320D, 325D, 330C and 330D Material Handler, 336E Base Machine-Cosg-336e Hvg, 336E Base Machine-Cosg-336e L Uhd, 3516C Generator Set, D3K and D6K Track Type Tractor, MD5150, and MD6640 Drills, TR43 Powertrain.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inner Diameter (mm): 50
Material: Steel,Carbon Steel
Outer Diameter (mm): 90
Overall Diameter (in): 13.62
Overall Length (mm): 20
Overall Width (in): 7.45
Shaft Diameter (in): 1.38
Weight (kg): 80.47
Units of MeasureUSMetric
Inner Diameter (mm): 50
Material: Steel,Carbon Steel
Outer Diameter (mm): 90
View More
Compatible Models
Compatible Models
Forestry Products
548
Excavator
336D2340330336D2 GC340F335336D2 L336340F L UHD323336 GC345336F LNXE340D2 LFM548335F336F L336F345 GC
Mobile Hyd Power Unit
336D L336FMHPU
View More
Forestry Products
548
Warranty Information
Return Policy
Parts diagram for 574-3204
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 574-3204
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 574-3204
Description: A transmission roller bearing also known as a gearbox roller bearing, is a type of rolling element bearing commonly used in transmissions and gearboxes. It is designed to provide support and reduce friction between rotating components within the transmission, allowing for smooth and efficient power transmission.
Attributes: • Designed to withstand high radial and axial loads encountered in transmission systems. • Designed to provide both axial and radial stability to the rotating components within the transmission.
Applications: A Transmission roller bearing plays a crucial role in the smooth and efficient operation of transmissions and gearboxes. By providing support and reducing friction between rotating components, they help transmit power while ensuring stability, durability, and reliability and it is widely used in Cat 312, 320, 320D, 320E, 323D, 324D, 325, 325D, 326D, 328D, 329D, 330, 330C, 330D, 336, 336D and 340D 318E, 318F, 319D, 320, 320B, 320C, 320D, 320E, 320F, 321D, 322C, 323, 323D, 323E, 323F, 324D, 324E, 325, 325C, 325D, 325F, 326, 326D, 326F, 328D, 329D, 329E, 329F, 330, 330C, 330D, 330F, 335, 335F, 336, 336D, 336E, 336F, 340, 340D, 340F, 345, 349D, 538 and 548 Excavators, 320D, 325D, 330C and 330D Material Handler, 336E Base Machine-Cosg-336e Hvg, 336E Base Machine-Cosg-336e L Uhd, 3516C Generator Set, D3K and D6K Track Type Tractor, MD5150, and MD6640 Drills, TR43 Powertrain.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 574-3204
Units of Measure
USMetric
Inner Diameter (mm): 50
Material: Steel,Carbon Steel
Outer Diameter (mm): 90
Overall Diameter (in): 13.62
Overall Length (mm): 20
Overall Width (in): 7.45
Shaft Diameter (in): 1.38
Weight (kg): 80.47
View More
Compatible Models for part number 574-3204
FORESTRY PRODUCTS
548
EXCAVATOR
336D2 340 330 336D2 GC 340F 335 336D2 L 336 340F L UHD 323 336 GC 345 336F LNXE 340D2 L FM548 335F 336F L 336F 345 GC
MOBILE HYD POWER UNIT
336D L 336FMHPU
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.