NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesCaps & PlugsOther Caps & Plugs576-2236: 3/4-16-2A Thread Hex Drive Plug
Home
Hoses & TubesCaps & PlugsOther Caps & Plugs
576-2236: 3/4-16-2A Thread Hex Drive Plug
576-2236: 3/4-16-2A Thread Hex Drive Plug

Cat® Plug

Brand: Cat

Product Images
576-2236: 3/4-16-2A Thread Hex Drive Plug
576-2236: 3/4-16-2A Thread Hex Drive Plug
576-2236: 3/4-16-2A Thread Hex Drive Plug
576-2236: 3/4-16-2A Thread Hex Drive Plug
576-2236: 3/4-16-2A Thread Hex Drive Plug

Cat® Plug

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat plugs are plain or threaded disks or cylinders used for sealing holes and ports on engine blocks, oil pans, and housings. Plugs are most generally used as shipping plugs or drain plugs.

Attributes:
• Fluid transfer system components
• Designed to meet or exceed the performance of industry standard parts and provide leak free performance
• Available in a variety of sizes in both press fit and expanding configurations.

Applications:
• Plugs are designed to contain or to stop fluid flow and hold pressure when properly assembled. They are often used to permanently seal holes that are required for manufacturing or the assembly of internal components in engine blocks, valve bodies and other fluid system components.
• Consult your owner’s manual or contact your local Cat Dealer for more information.

Description:
Cat plugs are plain or threaded disks or cylinders used for sealing holes and ports on engine blocks, oil pans, and housings. Plugs are most generally used as shipping plugs or drain plugs.

Attributes:
• Fluid transfer system components
• Designed to meet or exceed the performance of industry standard parts and provide leak free performance
• Available in a variety of sizes in both press fit and expanding configurations.

Applications:
• Plugs are designed to contain or to stop fluid flow and hold pressure when properly assembled. They are often used to permanently seal holes that are required for manufacturing or the assembly of internal components in engine blocks, valve bodies and other fluid system components.
• Consult your owner’s manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Material: Plastic (Polyolefin),Polyethylene Plastic
Drive Type: Internal Hex
Outside Diameter (mm): 25.2
Inside Diameter (mm): 13.5
Length (mm): 35
External Thread Size (mm): M20 X 1.5
Hex Size (mm): 9.5
Outside Diameter (in): 0.992
Inside Diameter (in): 0.531
Length (in): 1.378
External Thread Size (in): 3/4-16
Hex Size (in): 0.374
Units of MeasureUSMetric
Material: Plastic (Polyolefin),Polyethylene Plastic
Drive Type: Internal Hex
Outside Diameter (mm): 25.2
View More
Compatible Models
Compatible Models
Truck
797F797B
View More
Truck
797F797B
Warranty Information
Return Policy
Parts diagram for 576-2236
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
576-2236576-2236
467-2620467-2620
514-0292514-0292
View All Parts
Frequently bought together
576-2236
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
467-2620
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
514-0292
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
156-9804
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
200-0885
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
501-7953
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert