NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionHalf Arrow Cutting Edges578-9611: Half Arrow Cutting Edge
Home
Ground Engaging ToolsBucket Cutting Edges & Edge ProtectionHalf Arrow Cutting Edges
578-9611: Half Arrow Cutting Edge
578-9611: Half Arrow Cutting Edge

Cat® 68 mm Bolt-On Half Arrow Cutting Edge

Brand: Cat

Product Images
578-9611: Half Arrow Cutting Edge
578-9611: Half Arrow Cutting Edge
578-9611: Half Arrow Cutting Edge
578-9611: Half Arrow Cutting Edge
578-9611: Half Arrow Cutting Edge

Cat® 68 mm Bolt-On Half Arrow Cutting Edge

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Offering unparalleled manufacturing precision, Cat® bolt-on half-arrows protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat bolt-on half-arrows are designed to provide added protection to the bucket base edge. This added protection provides more coverage of the space between adapters, eliminating base edge wear near the adapter. Half-arrow profiles can offer an increased penetration and enhances load-ability of the bucket resulting increased productivity.

Cast from DH-2 steel with properties that maintain hardness for long wear life, our durable half arrows make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes
• Bolt-on
• Longer base edge life
• Longer adapter life

Applications
• Wheel loader buckets

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Offering unparalleled manufacturing precision, Cat® bolt-on half-arrows protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat bolt-on half-arrows are designed to provide added protection to the bucket base edge. This added protection provides more coverage of the space between adapters, eliminating base edge wear near the adapter. Half-arrow profiles can offer an increased penetration and enhances load-ability of the bucket resulting increased productivity.

Cast from DH-2 steel with properties that maintain hardness for long wear life, our durable half arrows make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes
• Bolt-on
• Longer base edge life
• Longer adapter life

Applications
• Wheel loader buckets

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Position: Center
Attachment Method: Bolt-On
Material: Abrasion Resistant Steel
Wear or Durability: Standard
Edge Type: Continuous
Position: Center
Attachment Method: Bolt-On
Material: Abrasion Resistant Steel
View More
Compatible Models
Compatible Models
Load Haul Dump
R1700GR1700 XER3000HR2900 XER2900R1700R2900G
Load, Haul, Dump
R1700K
View More
Load Haul Dump
R1700GR1700 XER3000HR2900 XER2900R1700R2900G
Warranty Information
Return Policy
Parts diagram for 578-9611
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 578-9611
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 578-9611

Offering unparalleled manufacturing precision, Cat® bolt-on half-arrows protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat bolt-on half-arrows are designed to provide added protection to the bucket base edge. This added protection provides more coverage of the space between adapters, eliminating base edge wear near the adapter. Half-arrow profiles can offer an increased penetration and enhances load-ability of the bucket resulting increased productivity.

Cast from DH-2 steel with properties that maintain hardness for long wear life, our durable half arrows make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes
• Bolt-on
• Longer base edge life
• Longer adapter life

Applications
• Wheel loader buckets

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 578-9611
Position: Center
Attachment Method: Bolt-On
Material: Abrasion Resistant Steel
Wear or Durability: Standard
Edge Type: Continuous
View More
Compatible Models for part number 578-9611

LOAD HAUL DUMP

R1700G R1700 XE R3000H R2900 XE R2900 R1700 R2900G

LOAD, HAUL, DUMP

R1700K

View More
Related parts
8T-9079
8T-9079: 1 1/4-7 Thread 85mm Long Plow Bolt
Contact Dealer
3K-9770
3K-9770: 1 1/4''-7 Hex Nut
Contact Dealer
4K-0684
4K-0684: 1 1/4" ID Steel Flat Washer
Contact Dealer
6V-6535
6V-6535: 1 1/4-7 Thread 95mm Long Plow Bolt
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert