NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityOther Visibility Components580-8829: Light Green Enclosed ROPS Cab Safety Glass
Home
CabsCab VisibilityOther Visibility Components
580-8829: Light Green Enclosed ROPS Cab Safety Glass
580-8829: Light Green Enclosed ROPS Cab Safety Glass

Cat® Laminated Transmittance Curved Safety Glass for Enclosed ROPS Cab

Brand: Cat

Product Images
580-8829: Light Green Enclosed ROPS Cab Safety Glass
580-8829: Light Green Enclosed ROPS Cab Safety Glass
580-8829: Light Green Enclosed ROPS Cab Safety Glass
580-8829: Light Green Enclosed ROPS Cab Safety Glass
580-8829: Light Green Enclosed ROPS Cab Safety Glass

Cat® Laminated Transmittance Curved Safety Glass for Enclosed ROPS Cab

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Glass protects the machine operator from weather conditions and provides excellent visibility with minimum optical deviation.

Application:
Provides operator visibility from the cab of Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Cat® Glass protects the machine operator from weather conditions and provides excellent visibility with minimum optical deviation.

Application:
Provides operator visibility from the cab of Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 1332.1
Length (in): 52.45
Width (mm): 1115.7
Width (in): 43.93
Height (mm): 340
Height (in): 13.39
Thickness (mm): 15
Thickness (in): 0.6
Material: Safety Glass,Glass Ceramic
Weight (kg): 24.89
Weight (lb): 54.88
Units of MeasureUSMetric
Length (mm): 1332.1
Length (in): 52.45
Width (mm): 1115.7
View More
Compatible Models
Compatible Models
Wheel Loader
930938K938M924K926M938930K924930M
View More
Wheel Loader
930938K938M924K926M938930K924930M
Warranty Information
Return Policy
Parts diagram for 580-8829
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 580-8829
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 580-8829

Description:
Cat® Glass protects the machine operator from weather conditions and provides excellent visibility with minimum optical deviation.

Application:
Provides operator visibility from the cab of Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 580-8829

Units of Measure

USMetric
Length (mm): 1332.1
Length (in): 52.45
Width (mm): 1115.7
Width (in): 43.93
Height (mm): 340
Height (in): 13.39
Thickness (mm): 15
Thickness (in): 0.6
Material: Safety Glass,Glass Ceramic
Weight (kg): 24.89
Weight (lb): 54.88
View More
Compatible Models for part number 580-8829

WHEEL LOADER

930 938K 938M 924K 926M 938 930K 924 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert