NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab Entertainment SystemsRadio Accessories585-1577: Cab Radio with AM and FM
Home
CabsCab Entertainment SystemsRadio Accessories
585-1577: Cab Radio with AM and FM
585-1577: Cab Radio with AM and FM

Cat® Cab Radio with AM and FM

Brand: Cat

Product Images
585-1577: Cab Radio with AM and FM
585-1577: Cab Radio with AM and FM
585-1577: Cab Radio with AM and FM
585-1577: Cab Radio with AM and FM
585-1577: Cab Radio with AM and FM

Cat® Cab Radio with AM and FM

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® offers a line of rugged radios and accessories that can withstand the toughest applications in machines, on-highway trucks, boats or private sector use. Cat® radios and accessories also are designed to withstand both hot and cold temperature extremes.

Attributes:
• Connection Type: 36-pin ISO
• Panel Cutout:
• Operating Volatge: 10.8-16 V
• Auxiliary input: 183x54 mm (7.19x2.11 in)
• Bluetooth
• USB 2.1 A

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Cat® offers a line of rugged radios and accessories that can withstand the toughest applications in machines, on-highway trucks, boats or private sector use. Cat® radios and accessories also are designed to withstand both hot and cold temperature extremes.

Attributes:
• Connection Type: 36-pin ISO
• Panel Cutout:
• Operating Volatge: 10.8-16 V
• Auxiliary input: 183x54 mm (7.19x2.11 in)
• Bluetooth
• USB 2.1 A

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 189
Width (mm): 117
Height (mm): 59
Length (in): 7.44
Width (in): 4.59
Height (in): 2.30
Material: Polycarbonate Plastic
Units of MeasureUSMetric
Length (mm): 189
Width (mm): 117
Height (mm): 59
View More
Compatible Models
Compatible Models
Multi Terrain Loader
277C297C287C
Compact Track Loader
289C299C279C
Integrated Toolcarrier
IT38G II
Track Loader
973D973K963D963K953D953K
Soil Compactor
825825H825K815F II815K815815F
Ejector Truck
740
Wheel Dozer
834844834H834K854824H824K814F II814K814F814824854G854K844H844K
Landfill Compactor
836826816F II816K836H836K816826H826K816F
Motor Grader
18M324161418120M120K12M 3 AWD120 GC120M 2160140M140K14L150140K 2160M 3 AWD14016GC12M12K14M312M 312M 2120160K160M140M 3 AWD140M 3140M 2140 GC16M3160M 2160M 3120K 2
Hydraulic Shovel
6020B60206040603060606015B
Wheel Loader
962982XE966972H988 XE972M972966 GC986966XE980982950G II988GC962H986H988950H986K950M962M990993980G II980XE988K XE988G988H988K966H930G966M950982 XE980 XE950GC814K990K990H950 GC972G II972M XE993K966M XE924H962G II980H992G992K972XE980M938H994F994K966G II982M
Track-Type Tractor
D6T LGPD6XED3K2 XLD6T LGPPATD6K2 XLD6T XWD6T XLD6K2 LGPD6N XLD6TD6ND6KD4D6D5D8D7D8TD4K2 LGPD6T XL PATD6T XW PATD6 XED6N LGPD6K2D3K2 LGP
Articulated Truck
740 GC725745730735
Track Feller Buncher
TK7322390TK722552 2TK721TK752TK7511190511541 2TK74152252113901190T521B532522B5411290T551552TK711
Pipelayer
PL61
Skid Steer Loader
272C262C256C246C
Excavator
325D FM320D2 FM568 FM320D FM324D FM LL324D FM568 FM LL
Vibratory Compactor
CS7CP7
Shovel
6040
Track-Type Loader
973
View More
Multi Terrain Loader
277C297C287C
Warranty Information
Return Policy
Parts diagram for 585-1577
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 585-1577
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 585-1577

Description:
Cat® offers a line of rugged radios and accessories that can withstand the toughest applications in machines, on-highway trucks, boats or private sector use. Cat® radios and accessories also are designed to withstand both hot and cold temperature extremes.

Attributes:
• Connection Type: 36-pin ISO
• Panel Cutout:
• Operating Volatge: 10.8-16 V
• Auxiliary input: 183x54 mm (7.19x2.11 in)
• Bluetooth
• USB 2.1 A

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 585-1577

Units of Measure

USMetric
Length (mm): 189
Width (mm): 117
Height (mm): 59
Length (in): 7.44
Width (in): 4.59
Height (in): 2.30
Material: Polycarbonate Plastic
View More
Compatible Models for part number 585-1577

MULTI TERRAIN LOADER

277C 297C 287C

COMPACT TRACK LOADER

289C 299C 279C

INTEGRATED TOOLCARRIER

IT38G II

TRACK LOADER

973D 973K 963D 963K 953D 953K

SOIL COMPACTOR

825 825H 825K 815F II 815K 815 815F

EJECTOR TRUCK

740

WHEEL DOZER

834 844 834H 834K 854 824H 824K 814F II 814K 814F 814 824 854G 854K 844H 844K

LANDFILL COMPACTOR

836 826 816F II 816K 836H 836K 816 826H 826K 816F

MOTOR GRADER

18M3 24 16 14 18 120M 120K 12M 3 AWD 120 GC 120M 2 160 140M 140K 14L 150 140K 2 160M 3 AWD 140 16GC 12M 12K 14M3 12M 3 12M 2 120 160K 160M 140M 3 AWD 140M 3 140M 2 140 GC 16M3 160M 2 160M 3 120K 2

HYDRAULIC SHOVEL

6020B 6020 6040 6030 6060 6015B

WHEEL LOADER

962 982XE 966 972H 988 XE 972M 972 966 GC 986 966XE 980 982 950G II 988GC 962H 986H 988 950H 986K 950M 962M 990 993 980G II 980XE 988K XE 988G 988H 988K 966H 930G 966M 950 982 XE 980 XE 950GC 814K 990K 990H 950 GC 972G II 972M XE 993K 966M XE 924H 962G II 980H 992G 992K 972XE 980M 938H 994F 994K 966G II 982M

TRACK-TYPE TRACTOR

D6T LGP D6XE D3K2 XL D6T LGPPAT D6K2 XL D6T XW D6T XL D6K2 LGP D6N XL D6T D6N D6K D4 D6 D5 D8 D7 D8T D4K2 LGP D6T XL PAT D6T XW PAT D6 XE D6N LGP D6K2 D3K2 LGP

ARTICULATED TRUCK

740 GC 725 745 730 735

TRACK FELLER BUNCHER

TK732 2390 TK722 552 2 TK721 TK752 TK751 1190 511 541 2 TK741 522 521 1390 1190T 521B 532 522B 541 1290T 551 552 TK711

PIPELAYER

PL61

SKID STEER LOADER

272C 262C 256C 246C

EXCAVATOR

325D FM 320D2 FM 568 FM 320D FM 324D FM LL 324D FM 568 FM LL

VIBRATORY COMPACTOR

CS7 CP7

SHOVEL

6040

TRACK-TYPE LOADER

973

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert