Description: Cat® Sleeve Bearing Cartridges support rotational movement between machine frames, linkages, and work tools. Genuine Cat Sleeve Bearing Cartridges provide a durable, permanently lubricated pin joint that eliminates regular maintenance.
Attributes: Cat Sleeve Bearing Cartridges provide a maintenance free pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The bearing, pin, lubricant, and seals are contained within a single component that needs no routine maintenance. They result in improved machine availability, lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Applications: Cat Sleeve Bearing Cartridges are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer service life. Cat Sleeve Bearing Cartridges are the top choice for maximum performance in demanding applications where routine lubrication is difficult.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Sleeve Bearing Cartridges support rotational movement between machine frames, linkages, and work tools. Genuine Cat Sleeve Bearing Cartridges provide a durable, permanently lubricated pin joint that eliminates regular maintenance.
Attributes: Cat Sleeve Bearing Cartridges provide a maintenance free pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The bearing, pin, lubricant, and seals are contained within a single component that needs no routine maintenance. They result in improved machine availability, lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Applications: Cat Sleeve Bearing Cartridges are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer service life. Cat Sleeve Bearing Cartridges are the top choice for maximum performance in demanding applications where routine lubrication is difficult.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 8.82
Length (mm): 224
Material: Steel
Pin Diameter (in): 4.69
Pin Diameter (mm): 119
Pin Type: Cartridge
Plating: Not specified
Removal Aid / Feature: No Puller Hole
Units of MeasureUSMetric
Length (in): 8.82
Length (mm): 224
Material: Steel
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Return Policy
Parts diagram for 587-3803
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 587-3803
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 587-3803
Description: Cat® Sleeve Bearing Cartridges support rotational movement between machine frames, linkages, and work tools. Genuine Cat Sleeve Bearing Cartridges provide a durable, permanently lubricated pin joint that eliminates regular maintenance.
Attributes: Cat Sleeve Bearing Cartridges provide a maintenance free pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The bearing, pin, lubricant, and seals are contained within a single component that needs no routine maintenance. They result in improved machine availability, lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Applications: Cat Sleeve Bearing Cartridges are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer service life. Cat Sleeve Bearing Cartridges are the top choice for maximum performance in demanding applications where routine lubrication is difficult.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 587-3803
Units of Measure
USMetric
Length (in): 8.82
Length (mm): 224
Material: Steel
Pin Diameter (in): 4.69
Pin Diameter (mm): 119
Pin Type: Cartridge
Plating: Not specified
Removal Aid / Feature: No Puller Hole
View More
Compatible Models for part number 587-3803
We currently do not have compatibility information for this part.
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.