NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineExhaust SystemAftertreatment Systems & ComponentsHeaders591-3427: Diesel Exhaust Fluid (DEF) Control Manifold
Home
EngineExhaust SystemAftertreatment Systems & ComponentsHeaders
591-3427: Diesel Exhaust Fluid (DEF) Control Manifold
591-3427: Diesel Exhaust Fluid (DEF) Control Manifold

Cat® Diesel Exhaust Fluid (DEF) Control Manifold, 290mm Long

Brand: Cat

Product Images
591-3427: Diesel Exhaust Fluid (DEF) Control Manifold
591-3427: Diesel Exhaust Fluid (DEF) Control Manifold
591-3427: Diesel Exhaust Fluid (DEF) Control Manifold
591-3427: Diesel Exhaust Fluid (DEF) Control Manifold
591-3427: Diesel Exhaust Fluid (DEF) Control Manifold

Cat® Diesel Exhaust Fluid (DEF) Control Manifold, 290mm Long

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Part # 591-3427 provides a Multi-function Head Unit for the diesel exhaust fluid reservoir. Contains level, temperature and quality sensors, coolant heater, suction strainer and cap. Diesel Exhaust Fluid manifold assemblies can improve your emissions of your machine by controlling DEF temperature and monitoring fluid levels.

Attributes:
• Length: 290mm (11.4 in)
• Integrated level, temperature and fluid quality (concentration) sensors
• Engine coolant powered heater
• Serviceable suction filter
• Harness Length: 39.3mm (15.5 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Part # 591-3427 provides a Multi-function Head Unit for the diesel exhaust fluid reservoir. Contains level, temperature and quality sensors, coolant heater, suction strainer and cap. Diesel Exhaust Fluid manifold assemblies can improve your emissions of your machine by controlling DEF temperature and monitoring fluid levels.

Attributes:
• Length: 290mm (11.4 in)
• Integrated level, temperature and fluid quality (concentration) sensors
• Engine coolant powered heater
• Serviceable suction filter
• Harness Length: 39.3mm (15.5 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Connector Type: 4-Pin DT
Length (in): 11.4
Length (mm): 290
Material: Stainless Steel,Corrosion Preventative Fluid
Units of MeasureUSMetric
Connector Type: 4-Pin DT
Length (in): 11.4
Length (mm): 290
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models
Compatible Models
Track-Type Tractor
D4
Asphalt Paver
AP455AP555AP655PE636AP400AP500AP600
Industrial Engine
C4.4C3.6
Soil Compactor
CS74BCS66BCS56BCS78BCS76BCS68BCP74BCP12CP14CS12CP16CS13CS14CP68BCS16CP56BCS17CS19
Vibratory Compactor
CP12CS12
Motor Grader
120 GC
View More
Track-Type Tractor
D4
Warranty Information
Return Policy
Parts diagram for 591-3427
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 591-3427
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 591-3427

Description:
Part # 591-3427 provides a Multi-function Head Unit for the diesel exhaust fluid reservoir. Contains level, temperature and quality sensors, coolant heater, suction strainer and cap. Diesel Exhaust Fluid manifold assemblies can improve your emissions of your machine by controlling DEF temperature and monitoring fluid levels.

Attributes:
• Length: 290mm (11.4 in)
• Integrated level, temperature and fluid quality (concentration) sensors
• Engine coolant powered heater
• Serviceable suction filter
• Harness Length: 39.3mm (15.5 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 591-3427

Units of Measure

USMetric
Connector Type: 4-Pin DT
Length (in): 11.4
Length (mm): 290
Material: Stainless Steel,Corrosion Preventative Fluid
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 591-3427

TRACK-TYPE TRACTOR

D4

ASPHALT PAVER

AP455 AP555 AP655 PE636 AP400 AP500 AP600

INDUSTRIAL ENGINE

C4.4 C3.6

SOIL COMPACTOR

CS74B CS66B CS56B CS78B CS76B CS68B CP74B CP12 CP14 CS12 CP16 CS13 CS14 CP68B CS16 CP56B CS17 CS19

VIBRATORY COMPACTOR

CP12 CS12

MOTOR GRADER

120 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert