NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionShrouds597-8006: Base Edge Shroud
Home
Ground Engaging ToolsBucket Cutting Edges & Edge ProtectionShrouds
597-8006: Base Edge Shroud
597-8006: Base Edge Shroud

Cat® 100 mm CapSure™ Shroud - LH

Brand: Cat

Product Images
597-8006: Base Edge Shroud
597-8006: Base Edge Shroud
597-8006: Base Edge Shroud
597-8006: Base Edge Shroud
597-8006: Base Edge Shroud
597-8006: Base Edge Shroud

Cat® 100 mm CapSure™ Shroud - LH

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Warning:This product can expose you to chemicals including Urethane (Ethyl carbamate), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Warning:This product can expose you to chemicals including Urethane (Ethyl carbamate), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: LH
Bevel Angle: 22.5
Wear or Durability: Standard
Thickness (in): 2.756
Depth (mm): 564
Hole Quantity: 2
Size: 100 mm
Thickness (mm): 70
Depth (in): 22.205
Width (mm): 434
Hole Spacing (in): 6.693
Attachment Method: CapSure
Hole Spacing (mm): 170
Base Edge Thickness Class: 100
Spade Angle: 21
Series: CapSure
Width (in): 17.087
Units of MeasureUSMetric
Position: LH
Bevel Angle: 22.5
Wear or Durability: Standard
View More
Compatible Models
Compatible Models
Wheel Loader
995994994F994D994K994H
View More
Wheel Loader
995994994F994D994K994H
Warranty Information
Return Policy
Parts diagram for 597-8006
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 597-8006
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 597-8006
Warning:This product can expose you to chemicals including Urethane (Ethyl carbamate), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 597-8006

Units of Measure

USMetric
Position: LH
Bevel Angle: 22.5
Wear or Durability: Standard
Thickness (in): 2.756
Depth (mm): 564
Hole Quantity: 2
Size: 100 mm
Thickness (mm): 70
Depth (in): 22.205
Width (mm): 434
Hole Spacing (in): 6.693
Attachment Method: CapSure
Hole Spacing (mm): 170
Base Edge Thickness Class: 100
Spade Angle: 21
Series: CapSure
Width (in): 17.087
View More
Compatible Models for part number 597-8006

WHEEL LOADER

995 994 994F 994D 994K 994H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert